![]() |
PDK API Guide for J721E
|
Holds CSL_CPSW_CPPI_P0_HOSTBLKSPRI register contents. This is not used for 2 port switch.
Data Fields | |
Uint32 | p0HostBlksPri7 |
Uint32 | p0HostBlksPri6 |
Uint32 | p0HostBlksPri5 |
Uint32 | p0HostBlksPri4 |
Uint32 | p0HostBlksPri3 |
Uint32 | p0HostBlksPri2 |
Uint32 | p0HostBlksPri1 |
Uint32 | p0HostBlksPri0 |
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri7 |
Host Blocks Per Priority 7
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri6 |
Host Blocks Per Priority 6
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri5 |
Host Blocks Per Priority 5
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri4 |
Host Blocks Per Priority 4
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri3 |
Host Blocks Per Priority 3
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri2 |
Host Blocks Per Priority 2
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri1 |
Host Blocks Per Priority 1
Uint32 CSL_CPSW_CPPI_P0_HOSTBLKSPRI::p0HostBlksPri0 |
Host Blocks Per Priority 0