![]() |
PDK API Guide for J721E
|
This file contains the declaration of the messaging format to talk to ROM.
Go to the source code of this file.
Data Structures | |
struct | Sciclient_RomFirmwareLoadPayload_t |
ROM messaging: Payload for loading firmware . More... | |
Macros | |
Sciclient load firmware ROM Thread Ids. | |
#define | SCICLIENT_ROM_R5_TX_NORMAL_THREAD (4U) |
#define | SCICLIENT_ROM_R5_RX_NORMAL_THREAD (5U) |
Sciclient load firmware ROM Message Types. | |
#define | SCICLIENT_ROM_MSG_R5_TO_M3_M3FW (0x8105U) |
#define | SCICLIENT_ROM_MSG_M3_TO_R5_M3FW_RESULT (0x8805U) |
#define | SCICLIENT_ROM_MSG_CERT_AUTH_PASS (0x555555U) |
#define | SCICLIENT_ROM_MSG_CERT_AUTH_FAIL (0xffffffU) |