![]() |
PDK API Guide for J721E
|
configurations for ipc module.
Go to the source code of this file.
Macros | |
#define | IPC_CTRL_ENDPOINT_ID (53U) |
Control End Point End Point used to communicate control messages. Primarily used to communicate available end point on a processor ID. More... | |
#define | IPC_VRING_SIZE (0x20000U) |
Size of VRing. There are 256 buffer of 512 bytes Allocate same amount for book keeping. More... | |
#define | IPC_MAX_DATA_PAYLOAD (496U) |
Max data payload with rpmsg transport with enqueueing of Rx messages. More... | |
#define | IPC_MAX_NAME_ENTRY (100u) |
Max size of Name Entry. More... | |
#define | IPC_TASK_STACKSIZE 0x2000U |
#define | IPC_SCICLIENT_TIMEOUT (SCICLIENT_SERVICE_WAIT_FOREVER) |
SCICLIENT API timeout. More... | |