![]() |
PDK API Guide for J721E
|
DMSC controls the power management, security and resource management of the device.
Macros | |
#define | FWL_MAX_PRIVID_SLOTS (3U) |
This file contains: More... | |
#define | UID_LEN_WORDS (8U) |
Length of UID. More... | |
#define FWL_MAX_PRIVID_SLOTS (3U) |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware
TISCI macros for security functionalityMaximum number of priv id slots supported by the hardware
#define UID_LEN_WORDS (8U) |
Length of UID.