![]() |
PDK API Guide for J721E
|
This is documentation for Resource Table configuratin for remote core as A72 running Linux.
Data Structures | |
struct | Ipc_Hdr |
IPC Resource Table Header. More... | |
struct | Ipc_Trace |
Structure used for remoteproc trace. More... | |
struct | Ipc_VDevVRing |
Resource Table Device VRing Structure. More... | |
struct | Ipc_VDev |
VDEV structure. Must match with Linux. More... | |
struct | Ipc_ResourceTable |
IPC Resource Table used by IPC app. More... | |
Macros | |
#define | VIRTIO_ID_CONSOLE 3 |
Virtio type console used for Linux remoteproc. More... | |
#define | VIRTIO_ID_RPMSG 7 |
Virtio type as Remote Proc Messaging. More... | |
#define | VIRTIO_RPMSG_F_NS 0 |
RP supports name service notifications. More... | |
#define | VIRTIO_RING_F_SYMMETRIC 30 |
Support symmetric vring. More... | |
#define | TYPE_CARVEOUT 0 |
carvout type More... | |
#define | TYPE_DEVMEM 1 |
Devmem type. More... | |
#define | TYPE_TRACE 2 |
trace type More... | |
#define | TYPE_VDEV 3 |
VDEV type. More... | |
#define | FW_RSC_ADDR_ANY (~0) |
Macro to specify memory needs to be dynamically allocated. More... | |
#define | NUM_ENTRIES 2 |
Number of e ntries. More... | |
#define | NAME_LEN 32 |
Name Length. More... | |
#define | TRACE_INTS_VER0 (0 << 16) |
#define | TRACE_INTS_VER1 (1 << 16) |
#define VIRTIO_ID_CONSOLE 3 |
Virtio type console used for Linux remoteproc.
#define VIRTIO_ID_RPMSG 7 |
Virtio type as Remote Proc Messaging.
#define VIRTIO_RPMSG_F_NS 0 |
RP supports name service notifications.
#define VIRTIO_RING_F_SYMMETRIC 30 |
Support symmetric vring.
#define TYPE_CARVEOUT 0 |
carvout type
#define TYPE_DEVMEM 1 |
Devmem type.
#define TYPE_TRACE 2 |
trace type
#define TYPE_VDEV 3 |
VDEV type.
#define FW_RSC_ADDR_ANY (~0) |
Macro to specify memory needs to be dynamically allocated.
#define NUM_ENTRIES 2 |
Number of e ntries.
#define NAME_LEN 32 |
Name Length.
#define TRACE_INTS_VER0 (0 << 16) |
#define TRACE_INTS_VER1 (1 << 16) |