![]() |
TI J721E Imaging User Guide
|
Data Fields | |
uint16_t | rows |
uint16_t | cols |
uint8_t | bpp |
uint32_t | numPixWin |
uint16_t | rdata [H3A_MAX_WINH *H3A_MAX_WINV] |
uint16_t | gdata [H3A_MAX_WINH *H3A_MAX_WINV] |
uint16_t | bdata [H3A_MAX_WINH *H3A_MAX_WINV] |
uint16_t | adata [H3A_MAX_WINH *H3A_MAX_WINV] |
uint16_t tivx_h3a_image_t::rows |
Window height
uint16_t tivx_h3a_image_t::cols |
Window width
uint8_t tivx_h3a_image_t::bpp |
bits per pixel
uint32_t tivx_h3a_image_t::numPixWin |
Number of pixels in a window
uint16_t tivx_h3a_image_t::rdata[H3A_MAX_WINH *H3A_MAX_WINV] |
H3A Data for RED color component
uint16_t tivx_h3a_image_t::gdata[H3A_MAX_WINH *H3A_MAX_WINV] |
H3A Data for GREEN color component
uint16_t tivx_h3a_image_t::bdata[H3A_MAX_WINH *H3A_MAX_WINV] |
H3A Data for BLUE color component
uint16_t tivx_h3a_image_t::adata[H3A_MAX_WINH *H3A_MAX_WINV] |
H3A Data for 4th color component in non RGB format