ETHFW API Guide
|
Register MAC address CMD request params.
Data Fields | |
struct rpmsg_kdrv_ethswitch_message_header | header |
struct rpmsg_kdrv_ethswitch_common_request_info | info |
u8 | mac_address [RPMSG_KDRV_TP_ETHSWITCH_MACADDRLEN] |
u32 | flow_idx |
struct rpmsg_kdrv_ethswitch_message_header rpmsg_kdrv_ethswitch_register_mac_request::header |
Common CMD header
struct rpmsg_kdrv_ethswitch_common_request_info rpmsg_kdrv_ethswitch_register_mac_request::info |
Common info associated with all CMDs other than ATTACH
u8 rpmsg_kdrv_ethswitch_register_mac_request::mac_address[RPMSG_KDRV_TP_ETHSWITCH_MACADDRLEN] |
mac address to be associated with flow
u32 rpmsg_kdrv_ethswitch_register_mac_request::flow_idx |
Flow's index associated with the mac address to be registered in ALE