PDK API Guide for J721E
|
A UART_Transaction data structure is used with UART_read2(), UART_write2() and UART_Callback2()
Data Fields | |
void * | buf |
uint32_t | timeout |
uint32_t | count |
UART_TransferStatus | status |
void* UART_Transaction::buf |
void * to a buffer with data to be transferred
uint32_t UART_Transaction::timeout |
Timeout for this transaction
uint32_t UART_Transaction::count |
Number of bytes for this transaction
UART_TransferStatus UART_Transaction::status |
Status code set by UART_read2() and UART_write2()