PDK API Guide for J721E
|
Basic UART Parameters.
UART_Mode UART_Params::readMode |
Mode for all read calls
UART_Mode UART_Params::writeMode |
Mode for all write calls
uint32_t UART_Params::readTimeout |
Timeout for read semaphore
uint32_t UART_Params::writeTimeout |
Timeout for write semaphore
UART_Callback UART_Params::readCallback |
Pointer to read callback
UART_Callback UART_Params::writeCallback |
Pointer to write callback
UART_ReturnMode UART_Params::readReturnMode |
Receive return mode
UART_DataMode UART_Params::readDataMode |
Type of data being read
UART_DataMode UART_Params::writeDataMode |
Type of data being written
UART_Echo UART_Params::readEcho |
Echo received data back
uint32_t UART_Params::baudRate |
Baud rate for UART
UART_LEN UART_Params::dataLength |
Data length for UART
UART_STOP UART_Params::stopBits |
Stop bits for UART
UART_PAR UART_Params::parityType |
Parity bit type for UART
UART_Callback2 UART_Params::readCallback2 |
Pointer to read callback2
UART_Callback2 UART_Params::writeCallback2 |
Pointer to write callback2
UART_FC_TYPE UART_Params::flowControlType |
Flow Control type
uint8_t UART_Params::hwFlowControlThr |
Hardware flow Control threshold, 0-0x100