![]() |
PDK API Guide for J721E
|
TPS65941 ESM configuration parameters object structure.
Data Fields | |
uint8_t | delay1TimeInterval |
uint8_t | delay2TimeInterval |
uint8_t | maxHPTimeThreshold |
uint8_t | minHPTimeThreshold |
uint8_t | maxLPTimeThreshold |
uint8_t | minLPTimeThreshold |
uint8_t Board_Tps65941EsmCfg::delay1TimeInterval |
uint8_t Board_Tps65941EsmCfg::delay2TimeInterval |
Value to represent delay-1 timer
uint8_t Board_Tps65941EsmCfg::maxHPTimeThreshold |
Value to represent delay-2 timer
uint8_t Board_Tps65941EsmCfg::minHPTimeThreshold |
Value to represent max high-pulse time-duration threshold
uint8_t Board_Tps65941EsmCfg::maxLPTimeThreshold |
Value to represent min high-pulse time-duration threshold
uint8_t Board_Tps65941EsmCfg::minLPTimeThreshold |
Value to represent max low-pulse time-duration threshold