![]() |
PDK API Guide for J721E
|
Data Structures | |
struct | Board_FpdRmtDevObj |
FPD remote device object structure. More... | |
struct | Board_FpdModuleObj |
FPD module object structure. More... | |
struct | Board_I2cRegProgObj |
FPD remote device object structure. More... | |
Macros | |
#define | BOARD_DEVICES_CONFIG_END (-1) |
#define | BOARD_DEVICES_STS_LOG(x, ...) |
#define | BOARD_DEVICES_ERR_LOG(x, ...) |
#define | BOARD_FPD_MAX_REMOTE_SENSOR_DEVICES (8U) |
#define | BOARD_FPD_MODE_DISABLE (0U) |
#define | BOARD_FPD_MODE_ENABLE (1U) |
#define | BOARD_FPD_MODE_NORMAL (0U) |
#define | BOARD_FPD_MODE_RESET (1U) |
#define | BOARD_FPD_KBPS_100 (0x64U) |
#define | BOARD_FPD_KBPS_400 (0x32U) |
#define | BOARD_I2C_REG_ADDR_MSB_FIRST (0x0U) |
#define | BOARD_I2C_REG_ADDR_LSB_FIRST (0x1U) |
#define | ONE_MILLI_SEC (1U) |
#define | BOARD_FPD_I2C_CFG_DELAY (5 * ONE_MILLI_SEC) |
#define | BOARD_I2C_TRANSACTION_TIMEOUT (2000U) |
#define BOARD_DEVICES_CONFIG_END (-1) |
#define BOARD_DEVICES_STS_LOG | ( | x, | |
... | |||
) |
#define BOARD_DEVICES_ERR_LOG | ( | x, | |
... | |||
) |
#define BOARD_FPD_MAX_REMOTE_SENSOR_DEVICES (8U) |
#define BOARD_FPD_MODE_DISABLE (0U) |
Sete the FPD module to disable state
#define BOARD_FPD_MODE_ENABLE (1U) |
Sete the FPD module to enable state
#define BOARD_FPD_MODE_NORMAL (0U) |
Sets the FPD mode to normal operation
#define BOARD_FPD_MODE_RESET (1U) |
Sets the FPD mode to reset
#define BOARD_FPD_KBPS_100 (0x64U) |
Sets the FPD I2C serial clock frequency to 100KBPS
#define BOARD_FPD_KBPS_400 (0x32U) |
Sets the FPD I2C serial clock frequency to 400KBPS
#define BOARD_I2C_REG_ADDR_MSB_FIRST (0x0U) |
To send the MSB of a register offset address first
#define BOARD_I2C_REG_ADDR_LSB_FIRST (0x1U) |
To send the LSB of a register offset address first
#define ONE_MILLI_SEC (1U) |
#define BOARD_FPD_I2C_CFG_DELAY (5 * ONE_MILLI_SEC) |
I2C delay of 5 milliseconds
#define BOARD_I2C_TRANSACTION_TIMEOUT (2000U) |
I2C transaction default timeout