MCUSW
|
SPI Sequence configuration structure.
Data Fields | |
uint8 | seqInterruptible |
Spi_SeqEndNotifyType | Spi_SequenceEndNotification |
uint32 | jobPerSeq |
Spi_JobType | jobList [SPI_MAX_JOBS_PER_SEQ] |
uint8 Spi_SeqConfigType::seqInterruptible |
Sequence interruptible or not (TRUE/FALSE)
Spi_SeqEndNotifyType Spi_SeqConfigType::Spi_SequenceEndNotification |
Sequence end notification callback fxn pointer
uint32 Spi_SeqConfigType::jobPerSeq |
Number of jobs for this sequence. Should not be more than SPI_MAX_JOBS_PER_SEQ
Spi_JobType Spi_SeqConfigType::jobList[SPI_MAX_JOBS_PER_SEQ] |
Job index list