MCUSW
|
SPI job config structure parameters Pre-Compile only.
Data Fields | |
Spi_JobType | jobId |
Spi_CsPinType | csPin |
uint8 | externalDeviceCfgId |
Spi_JobType Spi_JobConfigType_PC::jobId |
Job ID
Spi_CsPinType Spi_JobConfigType_PC::csPin |
Chip select pin to use
uint8 Spi_JobConfigType_PC::externalDeviceCfgId |
index into SpiConfig.extDevCfg[] indicating the devCfg associated with the job