MCUSW
|
Can Controller Pre Compile Configuration definition.
Data Fields | |
uint8 | ControllerId |
boolean | CntrActive |
uint32 | CntrAddr |
Can_TxRxProcessingType | RxProcessingType |
Can_TxRxProcessingType | TxProcessingType |
boolean | BusOffProcessingInterrupt |
Can_ControllerInstance | CanControllerInst |
boolean | CanFDModeEnabled |
uint8 Can_ControllerType_PC::ControllerId |
Id as provided by GUI
boolean Can_ControllerType_PC::CntrActive |
Contoller is used=1 or not_used=0
uint32 Can_ControllerType_PC::CntrAddr |
Pointer to CanReg structure
Can_TxRxProcessingType Can_ControllerType_PC::RxProcessingType |
Type can be Interrupt, Polling or Mixed
Can_TxRxProcessingType Can_ControllerType_PC::TxProcessingType |
Type can be Interrupt, Polling or Mixed
boolean Can_ControllerType_PC::BusOffProcessingInterrupt |
TRUE = Interrupt FALSE = Polling
Can_ControllerInstance Can_ControllerType_PC::CanControllerInst |
Can Controller Instance
boolean Can_ControllerType_PC::CanFDModeEnabled |
Controller is in CAN FD Mode or not