MCUSW
|
ADC FIFO error log structure.
Data Fields | |
uint32 | logIndex |
uint32 | totalLog |
Adc_FifoErrLogEntryType | logEntry [ADC_MAX_FIFO_ERR_LOG] |
uint32 Adc_FifoErrLogType::logIndex |
Current log index. This -1 points to the last log entry
uint32 Adc_FifoErrLogType::totalLog |
Total log including wrapper around
Adc_FifoErrLogEntryType Adc_FifoErrLogType::logEntry[ADC_MAX_FIFO_ERR_LOG] |
Log entries