![]() |
TI MM H.264 Encoder User Guide
|
TI’s embedded processors such as J721E having Imagination Technologies VXE384MP2 (ENCODER) for accelerating multimedia encode. "TI MM H.264 Video Encoder" supports:
"TI MM H.264 Video Encoder" does not support:
File to change: psdk_rtos_auto_j7_xx/video_codec/ti-img-encode-decode/timmlib/encoder/mm_enc_create.c
Function: vxe_enc_s_fmt
The main modules in Video Codec are listed below
| Video Codec Modules | Description |
|---|---|
| concerto | Makefile build infrastructure |
| docs | User documentation. |
| examples | Application/Demo and Additional utility functions. |
| examples/apps/bios_cfg | Application bios configuration for TI-RTOS on R5F and A72. |
| examples/apps/common | Application common source code for TI-RTOS on R5F, and A72. |
| examples/apps/decoder | Application/Demo sample application for single and multichannel usecase. |
| examples/apps/mcu2_0 | R5F configuration. |
| examples/apps/mpu1 | A72 configuration. |
| examples/utils | Additional utility functions used. |
| lib | MM Driver fw library. |
| makerules | Build utility. |
| out | Build/Generated files and executables. |
| ti-img-encode-decode | MM Encoder Driver source code and firmware binary. |
| tools | Scripts used to load and run the executables on CCS. |