PDK API Guide for J721E
|
Basic MuxIntcP Input Parameters.
Structure that contains the parameters passed into MuxIntcP_create when creating a MuxIntcP instance.
Data Fields | |
uintptr_t | arg |
int32_t | muxNum |
int32_t | muxInEvent |
int32_t | muxOutEvent |
MuxIntcFxn | muxIntcFxn |
uintptr_t MuxIntcP_inParams::arg |
Argument passed into the MuxIntc function.
int32_t MuxIntcP_inParams::muxNum |
K2: CIC number; AM: Xbar instance number:MUXINTCP_CROSSBAR_MUXNUM_##,-1: reserved for RM
int32_t MuxIntcP_inParams::muxInEvent |
K2: CIC input event; AM: Xbar input system event; -1: reserved for RM
int32_t MuxIntcP_inParams::muxOutEvent |
K2: Host int num, output int from CIC; AM: Xbar IRQ instance
MuxIntcFxn MuxIntcP_inParams::muxIntcFxn |
K2: ISR function for CIC; AM: not used