![]() |
PDK API Guide for J721E
|
VDEV structure. Must match with Linux.
Data Fields | |
uint32_t | type |
uint32_t | id |
uint32_t | notifyid |
uint32_t | dfeatures |
uint32_t | gfeatures |
uint32_t | config_len |
uint8_t | status |
uint8_t | num_of_vrings |
uint8_t | reserved [2] |
uint32_t Ipc_VDev::type |
type of VDEV
uint32_t Ipc_VDev::id |
ID of VDEV
uint32_t Ipc_VDev::notifyid |
NotifiedId
uint32_t Ipc_VDev::dfeatures |
Not used
uint32_t Ipc_VDev::gfeatures |
not used
uint32_t Ipc_VDev::config_len |
Length of configuration
uint8_t Ipc_VDev::status |
Status of VDev. It is updated by remote proc during loading
uint8_t Ipc_VDev::num_of_vrings |
number of vrings
uint8_t Ipc_VDev::reserved[2] |
Reserved for future use