PDK API Guide for J721E
|
Output args for CPSW_IOCTL_ATTACH_CORE command.
Data Fields | |
uint32_t | coreKey |
uint32_t | startIdx |
uint32_t | flowIdx |
uint8_t | macAddress [CPSW_MAC_ADDR_LEN] |
uint32_t Cpsw_MacDstFlowInfo::coreKey |
Core Key
uint32_t Cpsw_MacDstFlowInfo::startIdx |
Rx Flow Base or Start index
uint32_t Cpsw_MacDstFlowInfo::flowIdx |
Allocated flow's index (offset from startIdx)
uint8_t Cpsw_MacDstFlowInfo::macAddress[CPSW_MAC_ADDR_LEN] |
Destination mac address associated with the flow