PDK API Guide for J721E
|
Short IPG configuration for CPSW IP.
Data Fields | |
uint32_t | ipgTriggerThresholdBlkCount |
uint32_t | numMacPorts |
CpswMacPort_PortTxShortGapConfig | portIPGCfg [CPSW_MAC_PORT_NUM] |
uint32_t Cpsw_GetShortTxIPGConfigOutArgs::ipgTriggerThresholdBlkCount |
Ethernet port associated FIFO transmit block usage value for triggering transmit short gap when short gap is enabled
uint32_t Cpsw_GetShortTxIPGConfigOutArgs::numMacPorts |
Number of MAC ports to configure TX IPG
CpswMacPort_PortTxShortGapConfig Cpsw_GetShortTxIPGConfigOutArgs::portIPGCfg[CPSW_MAC_PORT_NUM] |
Per Port short TX IPG configuration. Up to numMacPorts entries should be populated