PDK API Guide for J721E
|
MAC port configuration.
bool CpswMacPort_Config::enableLoopback |
Whether loopback mode is enabled or not
Cpsw_CrcType CpswMacPort_Config::crcType |
Type of CRC
uint32_t CpswMacPort_Config::rxMtu |
Max length of a received frame on ingress. This max length includes VLAN
bool CpswMacPort_Config::passPriorityTaggedUnchanged |
Whether priority tagged packets should be passed unchanged (if set to true) or replaced with port's VID (if set to false)
CpswPort_VlanConfig CpswMacPort_Config::vlanConfig |
Port VLAN configuration
CpswPort_TxPriorityType CpswMacPort_Config::txPriorityType |
Egress priority type
CpswMacPort_SgmiiConfig CpswMacPort_Config::sgmiiConfig |
SGMII config when port is used in Q/SGMII mode