PDK API Guide for J721E
|
Structure holding MAC address and VLAN Id.
Data Fields | |
uint8_t | addr [CPSW_ALE_MACADDR_NUM_OCTETS] |
uint32_t | vlanId |
uint8_t CpswAle_MacAddrInfo::addr[CPSW_ALE_MACADDR_NUM_OCTETS] |
48-bit unicast/multicast mac address
uint32_t CpswAle_MacAddrInfo::vlanId |
VLAN ID associated with the Adddress entry. vlanId of 0 indicates do not use VLAN