PDK API Guide for J721E
|
Structure for IP packet security configuration.
Data Fields | |
bool | enableDefaultNoFragment |
bool | enableDefaultNxtHdrWhitelist |
uint32_t | ipNxtHdrWhitelistCount |
uint8_t | ipNxtHdrWhitelist [CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR] |
bool CpswAle_IPPktSecurityConfig::enableDefaultNoFragment |
Enable dropping of packets if a VLAN entry is not found
bool CpswAle_IPPktSecurityConfig::enableDefaultNxtHdrWhitelist |
Enable dropping of packets if VLAN not found AND IP NXT HDR does not match one of ipNxtHdrWhitelist
uint32_t CpswAle_IPPktSecurityConfig::ipNxtHdrWhitelistCount |
Number of ip Nxt Hdr to whitelist. Must be <= CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR
uint8_t CpswAle_IPPktSecurityConfig::ipNxtHdrWhitelist[CPSW_ALE_MAX_WHITELIST_IP_NXT_HDR] |
IP NXT HDR whitelist