PDK API Guide for J721E
|
Output args for CPSW_ALE_IOCTL_LOOKUP_MULTICAST IOCTL command.
Data Fields | |
uint32_t | vlanMemberList |
uint32_t | unregMcastFloodMask |
uint32_t | regMcastFloodMask |
uint32_t | forceUntaggedEgressMask |
uint32_t | noLearnMask |
bool | vidIngressCheck |
bool | limitIPNxtHdr |
bool | disallowIPFragmentation |
uint32_t | aleEntryIndex |
uint32_t CpswAle_GetVlanEntryOutArgs::vlanMemberList |
Port member mask for the VLAN entry being queried
uint32_t CpswAle_GetVlanEntryOutArgs::unregMcastFloodMask |
Unregistered multicast flood mask for queried VLAN
uint32_t CpswAle_GetVlanEntryOutArgs::regMcastFloodMask |
Registered multicast flood mask for queried VLAN
uint32_t CpswAle_GetVlanEntryOutArgs::forceUntaggedEgressMask |
Force untagged egress port mask for queried VLAN
uint32_t CpswAle_GetVlanEntryOutArgs::noLearnMask |
VLAN No Learn Mask for queried VLAN
bool CpswAle_GetVlanEntryOutArgs::vidIngressCheck |
VLAN Ingress Check enabled/disabled for queried VLAN
bool CpswAle_GetVlanEntryOutArgs::limitIPNxtHdr |
Limit IP NXT hdr field enabled/disabled for queried VLAN
bool CpswAle_GetVlanEntryOutArgs::disallowIPFragmentation |
VLAN No IPv4 Fragmented frames control enabled/disabled for queried VLAN
uint32_t CpswAle_GetVlanEntryOutArgs::aleEntryIndex |
ALE entry index for queried VLAN