PDK API Guide for J721E
|
Structure containing coefficients for Color Space Conversion.
Data Fields | |
uint32_t | cscRange |
int32_t | c00 |
int32_t | c01 |
int32_t | c02 |
int32_t | c10 |
int32_t | c11 |
int32_t | c12 |
int32_t | c20 |
int32_t | c21 |
int32_t | c22 |
int32_t | preOffset1 |
int32_t | preOffset2 |
int32_t | preOffset3 |
int32_t | postOffset1 |
int32_t | postOffset2 |
int32_t | postOffset3 |
uint32_t CSL_DssCscCoeff::cscRange |
Color Space Conversion range setting For valid values see CSL_DssCscRange
int32_t CSL_DssCscCoeff::c00 |
C00 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c01 |
C01 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c02 |
C02 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c10 |
C10 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c11 |
C11 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c12 |
C12 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c20 |
C20 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c21 |
C21 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::c22 |
C22 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::preOffset1 |
Pre Offset1 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::preOffset2 |
Pre Offset2 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::preOffset3 |
Pre Offset3 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::postOffset1 |
Post Offset1 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::postOffset2 |
Post Offset2 Coefficient Encoded signed value
int32_t CSL_DssCscCoeff::postOffset3 |
Post Offset3 Coefficient Encoded signed value