PDK API Guide for J721E
|
Stream timer. Used to specify the number of clock cycles until the interrupt is triggered after frame start or frame end. This register must only be modified when the corresponding timer enable is disabled.
Data Fields | |
uint32_t | count |
uint32_t CSIRX_StreamTimer::count |
Number of clock cycles