DMSC controls the power management, security and resource management of the device.
#define TISCI_BOARDCFG_HASH_LEN_BYTES (64U) |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!! System Firmware Source File
Board Configuration Data StructuresLength of the hash in bytes. We use SHA2-512 as the hash algorithm
#define TISCI_BOARDCFG_SEC_IV_LEN (16U) |
Length of the initial vector used for security tisci_boardcfg encryption in bytes
#define TISCI_BOARDCFG_SEC_RS_LEN (32U) |
Length of the string used for security tisci_boardcfg validation after decryption in bytes
#define TISCI_BOARDCFG_SECPROXY_SCALING_FACTOR_MASK (0x01U) |
#define TISCI_BOARDCFG_SECPROXY_SCALING_PROFILE_MASK (0x01U) |
#define TISCI_BOARDCFG_SECPROXY_DISABLE_MAIN_NAV_SECURE_PROXY_MASK (0x01U) |
#define TISCI_BOARDCFG_DEBUG_TRACE_DST_ENABLES_MASK (0x0FU) |
#define TISCI_BOARDCFG_DEBUG_TRACE_SRC_ENABLES_MASK (0x3FU) |
#define TISCI_BOARDCFG_RM_HOST_CFG_MAGIC_NUM (0x4C41U) |
#define TISCI_BOARDCFG_RM_RESASG_MAGIC_NUM (0x7B25U) |
#define TISCI_BOARDCFG_CONTROL_MAGIC_NUM (0xC1D3U) |
#define TISCI_BOARDCFG_SECPROXY_MAGIC_NUM (0x1207U) |
#define TISCI_BOARDCFG_MSMC_MAGIC_NUM (0xA5C3U) |
#define TISCI_BOARDCFG_PROC_ACL_MAGIC_NUM (0xF1EAU) |
#define TISCI_BOARDCFG_HOST_HIERARCHY_MAGIC_NUM (0x8D27U) |
#define TISCI_BOARDCFG_DBG_CFG_MAGIC_NUM (0x020CU) |
#define TISCI_BOARDCFG_PMIC_CFG_MAGIC_NUM (0x3172U) |
#define TISCI_BOARDCFG_OTP_CFG_MAGIC_NUM (0x4081U) |
#define TISCI_BOARDCFG_DKEK_CFG_MAGIC_NUM (0x5170U) |
#define TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM (0xB4FDU) |
#define TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM_RSVD (0x23BEU) |