![]() |
PDK API Guide for J721E
|
This is IPC documentation specific to J7 SoC
Files | |
| file | ipc_soc.h |
| IPC Low Level Driver J7 SOC specific file. | |
Macros | |
| #define | IPC_VRING_BUFFER_SIZE (0x1C00000U) |
| VRing Buffer Size required for all core combinations. More... | |
| #define | SUPPORT_C66X_BIT0 |
| #define | IPC_MPU1_0 (0U) |
| Core definitions. More... | |
| #define | IPC_MCU1_0 (1U) |
| #define | IPC_MCU1_1 (2U) |
| #define | IPC_MCU2_0 (3U) |
| #define | IPC_MCU2_1 (4U) |
| #define | IPC_MAILBOX_CLUSTER_CNT (12U) |
| #define | IPC_MAILBOX_USER_CNT (4U) |
| #define | MAIN_NAVSS_MAILBOX_INPUTINTR_MAX (440U) |
| #define | MAIN_NAVSS_MAILBOX_OUTPUTINTR_MAX (512U) |
| #define | NAVSS512_MPU1_0_INPUT_MAILBOX_OFFSET (182U) |
| #define | NAVSS512_MCU1R5F0_INPUT_MAILBOX_OFFSET (400U) |
| #define | NAVSS512_MCU1R5F1_INPUT_MAILBOX_OFFSET (404U) |
| #define | NAVSS512_MCU2R5F0_INPUT_MAILBOX_OFFSET (216U) |
| #define | NAVSS512_MCU2R5F1_INPUT_MAILBOX_OFFSET (248U) |
| #define | NAVSS512_MCU3R5F0_INPUT_MAILBOX_OFFSET (280U) |
| #define | NAVSS512_MCU3R5F1_INPUT_MAILBOX_OFFSET (312U) |
| #define | NAVSS512_C66X1_INPUT_MAILBOX_OFFSET (344U) /* C66x_intrRouter_0 : 96 */ |
| #define | NAVSS512_C66X2_INPUT_MAILBOX_OFFSET (376U) /* C66x_intrRouter_1 : 96 */ |
| #define | NAVSS512_C7X1_INPUT_MAILBOX_OFFSET (188U) |
| #define | IPC_MCU_NAVSS0_INTR0_CFG_BASE (CSL_NAVSS_MAIN_INTR_ROUTER_CFG_REGS_0_BASE) |
| #define | IPC_C66X_RAT_BASE (0x07ff0030U) |
| #define | IPC_C66X_INTR_VA_BASE (0x18000000U) |
| #define | IPC_C66X_1_INTR_PA_BASE (CSL_C66SS0_INTROUTER0_INTR_ROUTER_CFG_BASE) |
| #define | IPC_C66X_2_INTR_PA_BASE (CSL_C66SS1_INTROUTER0_INTR_ROUTER_CFG_BASE) |
| #define | C66X1_MBINTR_INPUT_BASE (74U) |
| #define | C66X1_MBINTR_OFFSET (84U) |
| #define | C66X1_MBINTR_OUTPUT_BASE (96U) |
| #define | C66X2_MBINTR_INPUT_BASE (74U) |
| #define | C66X2_MBINTR_OUTPUT_BASE (96U) |
| #define | C66X2_MBINTR_OFFSET (84U) |
| #define | C7X_CLEC_BASE_ADDR (CSL_COMPUTE_CLUSTER0_CLEC_REGS_BASE) |
| #define | IPC_C7X_COMPUTE_CLUSTER_OFFSET (CSLR_COMPUTE_CLUSTER0_GIC500SS_SPI_NAVSS0_INTR_ROUTER_0_OUTL_INTR_128) |
| #define | C7X1_CLEC_BASE_GR2_NAVSS (1664U) |
| #define | C7X1_MBINTR_OFFSET (2U) |
| #define IPC_VRING_BUFFER_SIZE (0x1C00000U) |
VRing Buffer Size required for all core combinations.
| #define SUPPORT_C66X_BIT0 |
| #define IPC_MPU1_0 (0U) |
Core definitions.
ARM A72 - VM0
| #define IPC_MCU1_0 (1U) |
ARM MCU R5F - core0
| #define IPC_MCU1_1 (2U) |
ARM MCU R5F - core1
| #define IPC_MCU2_0 (3U) |
ARM Main R5F - core0
| #define IPC_MCU2_1 (4U) |
ARM Main R5F - core1
| #define IPC_MAILBOX_CLUSTER_CNT (12U) |
| #define IPC_MAILBOX_USER_CNT (4U) |
| #define MAIN_NAVSS_MAILBOX_INPUTINTR_MAX (440U) |
| #define MAIN_NAVSS_MAILBOX_OUTPUTINTR_MAX (512U) |
| #define NAVSS512_MPU1_0_INPUT_MAILBOX_OFFSET (182U) |
| #define NAVSS512_MCU1R5F0_INPUT_MAILBOX_OFFSET (400U) |
| #define NAVSS512_MCU1R5F1_INPUT_MAILBOX_OFFSET (404U) |
| #define NAVSS512_MCU2R5F0_INPUT_MAILBOX_OFFSET (216U) |
| #define NAVSS512_MCU2R5F1_INPUT_MAILBOX_OFFSET (248U) |
| #define NAVSS512_MCU3R5F0_INPUT_MAILBOX_OFFSET (280U) |
| #define NAVSS512_MCU3R5F1_INPUT_MAILBOX_OFFSET (312U) |
| #define NAVSS512_C66X1_INPUT_MAILBOX_OFFSET (344U) /* C66x_intrRouter_0 : 96 */ |
| #define NAVSS512_C66X2_INPUT_MAILBOX_OFFSET (376U) /* C66x_intrRouter_1 : 96 */ |
| #define NAVSS512_C7X1_INPUT_MAILBOX_OFFSET (188U) |
| #define IPC_MCU_NAVSS0_INTR0_CFG_BASE (CSL_NAVSS_MAIN_INTR_ROUTER_CFG_REGS_0_BASE) |
| #define IPC_C66X_RAT_BASE (0x07ff0030U) |
| #define IPC_C66X_INTR_VA_BASE (0x18000000U) |
| #define IPC_C66X_1_INTR_PA_BASE (CSL_C66SS0_INTROUTER0_INTR_ROUTER_CFG_BASE) |
| #define IPC_C66X_2_INTR_PA_BASE (CSL_C66SS1_INTROUTER0_INTR_ROUTER_CFG_BASE) |
| #define C66X1_MBINTR_INPUT_BASE (74U) |
| #define C66X1_MBINTR_OFFSET (84U) |
| #define C66X1_MBINTR_OUTPUT_BASE (96U) |
| #define C66X2_MBINTR_INPUT_BASE (74U) |
| #define C66X2_MBINTR_OUTPUT_BASE (96U) |
| #define C66X2_MBINTR_OFFSET (84U) |
| #define C7X_CLEC_BASE_ADDR (CSL_COMPUTE_CLUSTER0_CLEC_REGS_BASE) |
| #define IPC_C7X_COMPUTE_CLUSTER_OFFSET (CSLR_COMPUTE_CLUSTER0_GIC500SS_SPI_NAVSS0_INTR_ROUTER_0_OUTL_INTR_128) |
| #define C7X1_CLEC_BASE_GR2_NAVSS (1664U) |
| #define C7X1_MBINTR_OFFSET (2U) |