PDK API Guide for J721E
|
This is documentation for DSS driver configuration
Files | |
file | dss_cfg.h |
DSS Driver configuration file. | |
Macros | |
#define | DSS_DEF_QUEUE_LEN_PER_INST (16U) |
Default max number of frames that can be queued per display driver instance. More... | |
#define | DssTrace |
Log enable for DSS module. More... | |
#define DSS_DEF_QUEUE_LEN_PER_INST (16U) |
Default max number of frames that can be queued per display driver instance.
#define DssTrace |
Log enable for DSS module.