PDK API Guide for J721E
|
Data Structures | |
struct | CpswRm_ResourceInfo |
CPSW RM Resource Information. More... | |
struct | CpswRm_ResourcePrms |
CPSW RM Resource parameters. More... | |
struct | CpswRm_IoctlPermissionEntry |
CPSW RM IOCTL permission entry. More... | |
struct | CpswRm_IoctlPermissionTable |
CPSW RM IOCTL permission table. More... | |
struct | CpswRm_MacAddressPool |
CPSW RM IOCTL permission table. More... | |
struct | CpswRm_AllocRxFlowOutArgs |
Output args for CPSW_RM_IOCTL_ALLOC_RX_FLOW IOCTL CMD. More... | |
struct | CpswRm_AllocMacAddrOutArgs |
Input args for CPSW_RM_IOCTL_ALLOC_MAC_ADDR IOCTL command. More... | |
struct | CpswRm_FreeTxChInArgs |
Input args for CPSW_RM_IOCTL_FREE_TX_CH_PEERID IOCTL command. More... | |
struct | CpswRm_FreeRxFlowInArgs |
Input args for CPSW_RM_IOCTL_FREE_RX_FLOW IOCTL command. More... | |
struct | CpswRm_FreeMacAddrInArgs |
Input args for CPSW_RM_IOCTL_FREE_MAC_ADDR IOCTL command. More... | |
struct | CpswRm_ResourceConfig |
CPSW driver resource configuration parameters. More... | |
Enumerations | |
enum | CpswRm_Ioctls_e { CPSW_RM_IOCTL_ALLOC_MAC_ADDR = CPSW_RM_PUBLIC_IOCTL(0U), CPSW_RM_IOCTL_ALLOC_RX_FLOW = CPSW_RM_PUBLIC_IOCTL(1U), CPSW_RM_IOCTL_ALLOC_TX_CH_PEERID = CPSW_RM_PUBLIC_IOCTL(2U), CPSW_RM_IOCTL_FREE_RX_FLOW = CPSW_RM_PUBLIC_IOCTL(3U), CPSW_RM_IOCTL_FREE_TX_CH_PEERID = CPSW_RM_PUBLIC_IOCTL(4U), CPSW_RM_IOCTL_FREE_MAC_ADDR = CPSW_RM_PUBLIC_IOCTL(5U) } |
CPSW RM IOCTL commands. More... | |
Macros | |
#define | CPSW_RM_PUBLIC_IOCTL(x) (CPSW_IOCTL_RM_BASE | CPSW_IOCTL_MIN(x)) |
Helper macro to create IOCTL commands for CPSW Resource Manager. More... | |
Resource Manager Error Codes | |
#define | CPSW_RM_TXCHNUM_INVALID (0xABCDABCDU) |
CPSW RM Invalid TX channel number. More... | |
#define | CPSW_RM_RXFLOWIDX_INVALID (0xABCDABCDU) |
CPSW RM Invalid RX flow id. More... | |
#define | CPSW_RM_INVALIDCORE (0x5562AEFEU) |
CPSW RM invalid core. More... | |
#define | CPSW_RM_NUM_IOCTL_PERM_ENTRY_MAX (16) |
Maximum number of entries for IOCTL permission. More... | |
#define | CPSW_RM_NUM_MACADDRESS_MAX (10) |
Maximum number of macaddress to be managed by RM. More... | |
CPSW RM driver opaque handle | |
typedef struct CpswRm_Obj_s * | CpswRm_Handle |
Opaque structure to hold software state for CPSW RM. More... | |
#define CPSW_RM_TXCHNUM_INVALID (0xABCDABCDU) |
CPSW RM Invalid TX channel number.
#define CPSW_RM_RXFLOWIDX_INVALID (0xABCDABCDU) |
CPSW RM Invalid RX flow id.
#define CPSW_RM_INVALIDCORE (0x5562AEFEU) |
CPSW RM invalid core.
#define CPSW_RM_NUM_IOCTL_PERM_ENTRY_MAX (16) |
Maximum number of entries for IOCTL permission.
#define CPSW_RM_NUM_MACADDRESS_MAX (10) |
Maximum number of macaddress to be managed by RM.
#define CPSW_RM_PUBLIC_IOCTL | ( | x | ) | (CPSW_IOCTL_RM_BASE | CPSW_IOCTL_MIN(x)) |
Helper macro to create IOCTL commands for CPSW Resource Manager.
typedef struct CpswRm_Obj_s* CpswRm_Handle |
Opaque structure to hold software state for CPSW RM.
enum CpswRm_Ioctls_e |
CPSW RM IOCTL commands.
Enumerator | |
---|---|
CPSW_RM_IOCTL_ALLOC_MAC_ADDR |
Alloc MAC Address. IOCTL parameters:
|
CPSW_RM_IOCTL_ALLOC_RX_FLOW |
Alloc RX Flow. IOCTL parameters:
|
CPSW_RM_IOCTL_ALLOC_TX_CH_PEERID |
Alloc TX CH Peer Id. IOCTL parameters:
|
CPSW_RM_IOCTL_FREE_RX_FLOW |
Free RX flow. IOCTL parameters:
|
CPSW_RM_IOCTL_FREE_TX_CH_PEERID |
Free TX channel peer Id. IOCTL parameters:
|
CPSW_RM_IOCTL_FREE_MAC_ADDR |
Free MAC Address. IOCTL parameters:
|