PDK API Guide for J721E
|
Functions | |
Board_STATUS | Board_getIDInfo (Board_IDInfo *info) |
Get board information. More... | |
Board_STATUS | Board_getIDInfo_v2 (Board_IDInfo_v2 *info, uint8_t slaveAddress) |
Get board information - v2. More... | |
Board_STATUS | Board_writeIDInfo_v2 (Board_IDInfo_v2 *info, uint8_t slaveAddress) |
Set board information - v2. More... | |
Board_STATUS | Board_getSoCInfo (Board_SoCInfo *socInfo) |
Get SoC information. More... | |
Board_STATUS | Board_init (Board_initCfg cfg) |
Initialization functions for a specific board. More... | |
Board_STATUS | Board_deinit (Board_initCfg cfg) |
Board library deinitialization function. More... | |
Board_STATUS | Board_DDRTempMonitoringInit (Board_thermalMgmtCallbackFunction_t callbackFunction) |
Initialize Board DDR Temperature monitoring. More... | |
Board_STATUS Board_getIDInfo | ( | Board_IDInfo * | info | ) |
Get board information.
[out] | info | This structure will have board information on return |
Board_STATUS Board_getIDInfo_v2 | ( | Board_IDInfo_v2 * | info, |
uint8_t | slaveAddress | ||
) |
Get board information - v2.
[out] | info | This structure will have board information on return |
[in] | slaveAddress | I2C slave address of EEPROM to be read |
Board_STATUS Board_writeIDInfo_v2 | ( | Board_IDInfo_v2 * | info, |
uint8_t | slaveAddress | ||
) |
Set board information - v2.
[in] | info | This structure will have board information |
[in] | slaveAddress | I2C slave address of EEPROM to be write |
Board_STATUS Board_getSoCInfo | ( | Board_SoCInfo * | socInfo | ) |
Get SoC information.
[out] | socInfo | This structure will have SoC information on return |
Board_STATUS Board_init | ( | Board_initCfg | cfg | ) |
Initialization functions for a specific board.
[in] | cfg | Param to indicate what to initialize when calling Board_init() |
Board_STATUS Board_deinit | ( | Board_initCfg | cfg | ) |
Board library deinitialization function.
BOARD_DEINIT_UART_STDIO - Deinitializes the UART module.
cfg | [IN] Board configuration flags |
Board_STATUS Board_DDRTempMonitoringInit | ( | Board_thermalMgmtCallbackFunction_t | callbackFunction | ) |
Initialize Board DDR Temperature monitoring.
[in] | callbackFunction | Callback function to be called with thermal events |