PDK API Guide for J721E
|
Data types used by DS90UB960 FPD-Link device library.
Macros | |
#define | BOARD_FPD_UB953_PORT_0_SER_ALIAS_ADDR (0x74U) |
#define | BOARD_PORT_0_SENSOR_ALIAS_ADDR (0x40U) |
#define | BOARD_FPD_UB953_PORT_1_SER_ALIAS_ADDR (0x76U) |
#define | BOARD_PORT_1_SENSOR_ALIAS_ADDR (0x42U) |
#define | BOARD_FPD_UB953_PORT_2_SER_ALIAS_ADDR (0x78U) |
#define | BOARD_PORT_2_SENSOR_ALIAS_ADDR (0x44U) |
#define | BOARD_FPD_UB953_PORT_3_SER_ALIAS_ADDR (0x7AU) |
#define | BOARD_PORT_3_SENSOR_ALIAS_ADDR (0x46U) |
Pattern type for generation | |
#define | BOARD_FPD_UB960_PG_RGB888_1280_720_30_FPS ((uint32_t) 0x0U) |
Pattern type: RGB888 1280x720 30fps. More... | |
#define | BOARD_FPD_UB960_PG_RGB888_1920_1080_30_FPS ((uint32_t) 0x1U) |
Pattern type: RGB888 1920x1080 30fps. More... | |
#define | BOARD_FPD_UB960_UB953_PG_RGB888_1920_1080_30_FPS ((uint32_t) 0x2U) |
Pattern type: RGB888 1920x1080 30fps from UB953. More... | |
#define | BOARD_FPD_UB960_PG_MAX ((uint32_t) 0x3U) |
Pattern type: Maximum Val. More... | |
CSIRX Module instance | |
#define | BOARD_CSI_INST_0 ((uint32_t) 0x0U) |
CSIRX Instance: 0. More... | |
#define | BOARD_CSI_INST_1 ((uint32_t) 0x1U) |
CSIRX Instance: 1. More... | |
#define BOARD_FPD_UB953_PORT_0_SER_ALIAS_ADDR (0x74U) |
Serializer address
#define BOARD_PORT_0_SENSOR_ALIAS_ADDR (0x40U) |
Sensor address
#define BOARD_FPD_UB953_PORT_1_SER_ALIAS_ADDR (0x76U) |
Serializer address
#define BOARD_PORT_1_SENSOR_ALIAS_ADDR (0x42U) |
Sensor address
#define BOARD_FPD_UB953_PORT_2_SER_ALIAS_ADDR (0x78U) |
Serializer address
#define BOARD_PORT_2_SENSOR_ALIAS_ADDR (0x44U) |
Sensor address
#define BOARD_FPD_UB953_PORT_3_SER_ALIAS_ADDR (0x7AU) |
Serializer address
#define BOARD_PORT_3_SENSOR_ALIAS_ADDR (0x46U) |
Sensor address
#define BOARD_FPD_UB960_PG_RGB888_1280_720_30_FPS ((uint32_t) 0x0U) |
Pattern type: RGB888 1280x720 30fps.
#define BOARD_FPD_UB960_PG_RGB888_1920_1080_30_FPS ((uint32_t) 0x1U) |
Pattern type: RGB888 1920x1080 30fps.
#define BOARD_FPD_UB960_UB953_PG_RGB888_1920_1080_30_FPS ((uint32_t) 0x2U) |
Pattern type: RGB888 1920x1080 30fps from UB953.
#define BOARD_FPD_UB960_PG_MAX ((uint32_t) 0x3U) |
Pattern type: Maximum Val.
#define BOARD_CSI_INST_0 ((uint32_t) 0x0U) |
CSIRX Instance: 0.
#define BOARD_CSI_INST_1 ((uint32_t) 0x1U) |
CSIRX Instance: 1.