PDK API Guide for J721E
|
Data types used by DS90UB953 FPD-Link device library.
Pattern type for generation | |
#define | BOARD_FPD_UB953_DEFAULT_CFG ((uint32_t) 0x0U) |
Pattern type: RGB888 1920x1080 30fps. More... | |
#define | BOARD_FPD_UB953_PG_RGB888_1920_1080_30_FPS ((uint32_t) 0x1U) |
Pattern type: RGB888 1920x1080 30fps. More... | |
#define | BOARD_FPD_UB953_PG_MAX ((uint32_t) 0x2U) |
Pattern type: Maximum Val. More... | |
#define BOARD_FPD_UB953_DEFAULT_CFG ((uint32_t) 0x0U) |
Pattern type: RGB888 1920x1080 30fps.
#define BOARD_FPD_UB953_PG_RGB888_1920_1080_30_FPS ((uint32_t) 0x1U) |
Pattern type: RGB888 1920x1080 30fps.
#define BOARD_FPD_UB953_PG_MAX ((uint32_t) 0x2U) |
Pattern type: Maximum Val.