PDK API Guide for J721E
|
Data types used by DS90UB925 FPD-Link device library.
#define BOARD_FPD_UB925_I2C_SLV_ADDR (0x1BU) |
ub925 remote serializer slave address
#define BOARD_FPD_UB925_CONFIGURATION1_REG_ADDR (0x04U) |
Serializer Register Offset Address Configuration1 register address
#define BOARD_FPD_UB925_GENERAL_STATUS_REG_ADDR (0x0CU) |
General status register address
#define BOARD_FPD_UB925_DATA_PATH_CONTROL_REG_ADDR (0x12U) |
Data path control register address
#define BOARD_FPD_UB925_RGB_DE_GATE_SHIFT_CNT (4U) |
RGB DE gate field shift count
#define BOARD_FPD_UB925_I2S_CHANNEL_B_OVERRIDE_SHIFT_CNT (3U) |
I2S channel-B override field shift count
#define BOARD_FPD_UB925_RGB_18BIT_MODE_SHIFT_CNT (2U) |
RGB 18-bit mode field shift count
#define BOARD_FPD_UB925_I2S_TRANSPOER_SEL_SHIFT_CNT (1U) |
Transport select field shift count
#define BOARD_FPD_UB925_I2S_CHANNEL_B_ENABLE_SHIFT_CNT (0U) |
I2S channel-B enable field shift count
#define BOARD_FPD_UB925_PCLK_STATUS_SHIFT_CNT (2U) |
PCLK status field shift count
#define BOARD_FPD_UB925_RGB_DE_GATE_BIT_MASK (uint8_t)(0x01 << BOARD_FPD_UB925_RGB_DE_GATE_SHIFT_CNT) |
RGB DE gate field bit mask
#define BOARD_FPD_UB925_I2S_CHANNEL_B_OVERRIDE_BIT_MASK (uint8_t)(0x01 << BOARD_FPD_UB925_I2S_CHANNEL_B_OVERRIDE_SHIFT_CNT) |
I2S channel-B override field bit mask
#define BOARD_FPD_UB925_RGB_18BIT_MODE_BIT_MASK (uint8_t)(0x01 << BOARD_FPD_UB925_RGB_18BIT_MODE_SHIFT_CNT) |
RGB 18-bit mode field bit mask
#define BOARD_FPD_UB925_I2S_TRANSPOER_SEL_BIT_MASK (uint8_t)(0x01 << BOARD_FPD_UB925_I2S_TRANSPOER_SEL_SHIFT_CNT) |
Transport select field bit mask
#define BOARD_FPD_UB925_I2S_CHANNEL_B_ENABLE_BIT_MASK (uint8_t)(0x01 << BOARD_FPD_UB925_I2S_CHANNEL_B_ENABLE_SHIFT_CNT) |
I2S channel-B enable field bit mask
#define BOARD_FPD_UB925_PCLK_STATUS_BIT_MASK (uint8_t)(0x01 << BOARD_FPD_UB925_PCLK_STATUS_SHIFT_CNT) |
PCLK status field bit mask