PDK API Guide for J721E
|
Application Interfaces provided by PCM3168 Audio Codec library.
Functions | |
Board_STATUS | Board_pcm3168Config (void *handle, uint8_t slaveAddr) |
This function is used to configure the PCM3168A codec. More... | |
Board_STATUS | Board_pcm3168RegRead (void *handle, uint8_t slaveAddr, uint8_t regAddr, uint8_t *regData) |
This function is used to read the Codec register value. More... | |
Board_STATUS | Board_pcm3168RegWrite (void *handle, uint8_t slaveAddr, uint8_t regAddr, uint8_t *regData) |
This function is used to write the register data to the PCM Codec. More... | |
Board_STATUS | Board_pcm3168ModeCtrl (void *handle, uint8_t slaveAddr, uint8_t modeCtrl) |
This function is used to set the mode control register reset to the default value 0 - Writes default value to mode control register 1 - Normal operation. More... | |
Board_STATUS | Board_pcm3168Reset (void *handle, uint8_t slaveAddr, uint8_t modeCtrl) |
This function is used to control the system reset 0 - Restarts the system by resyncronizing the system clock and sampling clock 1 - Normal operation. More... | |
Board_STATUS | Board_pcm3168SamplingModeSel (void *handle, uint8_t slaveAddr, uint8_t samplingMode, uint8_t cfgMode) |
This function is used to control the sampling mode of DAC/ADC 00 - Auto 01 - Single rate 10 - Dual rate 11 - Reserved for ADC 11 - Quad rate for DAC. More... | |
Board_STATUS | Board_pcm3168DACPwrSaveModeSel (void *handle, uint8_t slaveAddr, uint8_t pwrSaveMode) |
This function is used to control the power save mode of DAC/ADC operation 0 - Power-save enable mode 1 - Power-save disable mode. More... | |
Board_STATUS | Board_pcm3168ADCPwrSaveModeSel (void *handle, uint8_t slaveAddr, uint8_t pwrSaveMode) |
This function is used to control the power save mode of ADC operation 0 - normal operation 1 - power-save mode. More... | |
Board_STATUS | Board_pcm3168MasterSlaveModeSel (void *handle, uint8_t slaveAddr, uint8_t mscfgMode, uint8_t cfgMode) |
This function is used to control the audio interface mode. More... | |
Board_STATUS | Board_pcm3168AudioFmtSel (void *handle, uint8_t slaveAddr, uint8_t fmt, uint8_t cfgMode) |
This function is used to control the audio interface format. 000 - 24-bit I2S format 001 - 24-bit left-justified format 010 - 24-bit right-justified format 011 - 16-bit right-justified format 100 - 24-bit I2S mode DSP format 101 - 24-bit left-justified mode DSP format 110 - 24-bit I2S mode TDM format 111 - 24-bit left-justified mode TDM format Below modes support only for DAC configuration 1000 - 24-bit high-speed I2S mode TDM format 1001 - 24-bit high-speed left-justified mode TDM format. More... | |
Board_STATUS | Board_pcm3168DACOperationalCtrl (void *handle, uint8_t slaveAddr, uint8_t opMode) |
This function is used to control the DAC operation mode. More... | |
Board_STATUS | Board_pcm3168SoftMuteCtrl (void *handle, uint8_t slaveAddr, uint8_t chanNum, uint8_t muteCtrl, uint8_t cfgMode) |
This function is used to enable or disable the Soft Mute function for the corresponding DAC/ADC outputs 0 - Mute Disabled 1 - Mute Enabled. More... | |
Board_STATUS | Board_pcm3168AttnLevelSet (void *handle, uint8_t slaveAddr, uint8_t chanNum, uint8_t attLevel, uint8_t cfgMode) |
This function is used to set the attenuation level for each channel independently. More... | |
Board_STATUS Board_pcm3168Config | ( | void * | handle, |
uint8_t | slaveAddr | ||
) |
This function is used to configure the PCM3168A codec.
All the registers of PCM code shall be configured to default value by this function.
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
Board_STATUS Board_pcm3168RegRead | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | regAddr, | ||
uint8_t * | regData | ||
) |
This function is used to read the Codec register value.
handle | [IN] I2C instance handle. |
slaveAddr | [IN] Codec Slave Address |
regAddr | [IN] register Address of the Codec |
regData | [IN/OUT] register Data |
Board_STATUS Board_pcm3168RegWrite | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | regAddr, | ||
uint8_t * | regData | ||
) |
This function is used to write the register data to the PCM Codec.
handle | [IN] I2C instance handle. |
slaveAddr | [IN] Codec Slave Address |
regAddr | [IN] register Address of the Codec |
regData | [OUT] register Data |
Board_STATUS Board_pcm3168ModeCtrl | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | modeCtrl | ||
) |
This function is used to set the mode control register reset to the default value 0 - Writes default value to mode control register 1 - Normal operation.
Reset Control register - 0x40
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
modeCtrl | [IN] Mode control register reset for the ADC and DAC |
Board_STATUS Board_pcm3168Reset | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | modeCtrl | ||
) |
This function is used to control the system reset 0 - Restarts the system by resyncronizing the system clock and sampling clock 1 - Normal operation.
Reset Control register - 0x40
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
modeCtrl | [IN] System reset for the ADC and DAC |
Board_STATUS Board_pcm3168SamplingModeSel | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | samplingMode, | ||
uint8_t | cfgMode | ||
) |
This function is used to control the sampling mode of DAC/ADC 00 - Auto 01 - Single rate 10 - Dual rate 11 - Reserved for ADC 11 - Quad rate for DAC.
DAC : Reset Control register - 0x40
ADC : ADC Sampling Mode register - 0x50
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
samplingMode | [IN] Sampling mode select |
cfgMode | [IN] Configure ADC/DAC channel |
Board_STATUS Board_pcm3168DACPwrSaveModeSel | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | pwrSaveMode | ||
) |
This function is used to control the power save mode of DAC/ADC operation 0 - Power-save enable mode 1 - Power-save disable mode.
DAC : DAC Control 1 register - 0x41
ADC : ADC Control 2 register - 0x52
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
pwrSaveMode | [IN] Power-save mode select |
Board_STATUS Board_pcm3168ADCPwrSaveModeSel | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | pwrSaveMode | ||
) |
This function is used to control the power save mode of ADC operation 0 - normal operation 1 - power-save mode.
ADC Control 2 register - 0x52
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
pwrSaveMode | [IN] Power-save mode select |
Board_STATUS Board_pcm3168MasterSlaveModeSel | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | mscfgMode, | ||
uint8_t | cfgMode | ||
) |
This function is used to control the audio interface mode.
000 - SlaveMode 001 - Master mode, 768 fS 010 - Master mode, 512 fS 011 - Master mode, 384 fS 100 - Master mode, 256 fS Below modes supports only for DAC operation 101 - Master mode, 192 fS 110 - Master mode, 128 fS
DAC: DAC Control 1 register - 0x41
ADC: ADC Control 1 register - 0x51
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
mscfgMode | [IN] Master/slave mode select |
cfgMode | [IN] Configure ADC/DAC channel |
Board_STATUS Board_pcm3168AudioFmtSel | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | fmt, | ||
uint8_t | cfgMode | ||
) |
This function is used to control the audio interface format. 000 - 24-bit I2S format 001 - 24-bit left-justified format 010 - 24-bit right-justified format 011 - 16-bit right-justified format 100 - 24-bit I2S mode DSP format 101 - 24-bit left-justified mode DSP format 110 - 24-bit I2S mode TDM format 111 - 24-bit left-justified mode TDM format Below modes support only for DAC configuration 1000 - 24-bit high-speed I2S mode TDM format 1001 - 24-bit high-speed left-justified mode TDM format.
DAC: DAC Control 1 register - 0x41
ADC: ADC Control 1 register - 0x51
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
fmt | [IN] Audio format |
cfgMode | [IN] Configure ADC/DAC channel |
Board_STATUS Board_pcm3168DACOperationalCtrl | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | opMode | ||
) |
This function is used to control the DAC operation mode.
In operation disable mode,the DAC output is cut off from DIN with a fade-out sequence, and the internal DAC data is reset. DAC output is forced into VCOMDA if PSMDA = 1 DAC output is forced into AGNDDA and goes into a power-down state if PSMDA = 0. In normal operating mode, a fade-in sequence is applied on the DAC output in resume process. 0 - Normal mode 1 - Operation disable with or without power save
DAC Control 2 register - 0x42
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
opMode | [IN] Enable/Disable the power-save mode |
Board_STATUS Board_pcm3168SoftMuteCtrl | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | chanNum, | ||
uint8_t | muteCtrl, | ||
uint8_t | cfgMode | ||
) |
This function is used to enable or disable the Soft Mute function for the corresponding DAC/ADC outputs 0 - Mute Disabled 1 - Mute Enabled.
DAC: DAC Soft Mute register - 0x44
ADC: ADC Soft Mute register - 0x55
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
chanNum | [IN] Channel Number to configure 0 - All channels by default |
muteCtrl | [IN] Soft mute enable or disable |
cfgMode | [IN] Configure ADC/DAC channel |
Board_STATUS Board_pcm3168AttnLevelSet | ( | void * | handle, |
uint8_t | slaveAddr, | ||
uint8_t | chanNum, | ||
uint8_t | attLevel, | ||
uint8_t | cfgMode | ||
) |
This function is used to set the attenuation level for each channel independently.
DAC :DAC Attenuation register - 0x47
ADC :ADC Attenuation register - 0x58
handle | [IN] I2C driver handle |
slaveAddr | [IN] Codec slave address |
chanNum | [IN] Channel Number to configure 0 - All channels by default |
attLevel | [IN] Attenuation level |
cfgMode | [IN] Configure ADC/DAC channel |