![]() |
![]() |
Data Structures | |
| struct | CpswDma_rxProtoInfo_s |
| Rx Protcol info structure. More... | |
| struct | CpswDma_txProtoInfo_s |
| Tx protocol info structure. More... | |
Macros | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_FLOWID_SHIFT (0U) |
| CPPI TX Info Word 0 - Flow Id bit shift. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_FLOWID_MASK (((uint32_t) 0xFFU) << CPSWDMA_CPPI_TXINFO_WORD0_FLOWID_SHIFT) |
| CPPI TX Info Word 0 - Flow ID bit mask. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_CRCTYPE_SHIFT (22U) |
| CPPI TX Info Word 0 - CRC Type bit shift. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_CRCTYPE_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_TXINFO_WORD0_CRCTYPE_SHIFT) |
| CPPI TX Info Word 0 - CRC Type bit mask. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_PASSCRC_SHIFT (23U) |
| CPPI TX Info Word 0 - Pass CRC bit shift. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_PASSCRC_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_TXINFO_WORD0_PASSCRC_SHIFT) |
| CPPI TX Info Word 0 - Pass CRC bit mask. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_PKTTYPE_SHIFT (27U) |
| CPPI TX Info Word 0 - Packet Type bit shift. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD0_PKTTYPE_MASK (((uint32_t) 0x1FU) << CPSWDMA_CPPI_TXINFO_WORD0_PKTTYPE_SHIFT) |
| CPPI TX Info Word 0 - Packet Type bit mask. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD1_PKTLEN_SHIFT (0U) |
| CPPI TX Info Word 1 - Packet Length bit shift. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD1_PKTLEN_MASK (((uint32_t) 0x3FFF) << CPSWDMA_CPPI_TXINFO_WORD1_PKTLEN_SHIFT) |
| CPPI TX Info Word 1 - Packet Length bit mask. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD3_SRCID_SHIFT (16U) |
| CPPI TX Info Word 3 - Source Id bit shift. | |
| #define | CPSWDMA_CPPI_TXINFO_WORD3_SRCID_MASK (((uint32_t) 0xFF) << CPSWDMA_CPPI_TXINFO_WORD3_SRCID_SHIFT) |
| CPPI TX Info Word 3 - Source Id bit mask. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_SHIFT (0U) |
| CPPI TX Status Word 2- Checksum Add bit shift. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_MASK (((uint32_t) 0xFFFF) << CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_SHIFT) |
| CPPI TX Status Word 2 - Checksum Add bit mask. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_SHIFT (16U) |
| CPPI TX Status Word 2 - Checksum Error bit shift. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_SHIFT) |
| CPPI TX Status Word 2 - Checksum Error bit mask. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_SHIFT (17U) |
| CPPI TX Status Word 2 - IP Fragment bit shift. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_SHIFT) |
| CPPI TX Status Word 2 - IP Fragment bit mask. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_SHIFT (18U) |
| CPPI TX Status Word 2 - TCP or UDP bit shift. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_SHIFT) |
| CPPI TX Status Word 2 - TCP or UDP bit mask. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_SHIFT (19U) |
| CPPI TX Status Word 2 - IPv6 Valid bit shift. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_SHIFT) |
| CPPI TX Status Word 2 - IPv6 Valid bit mask. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_SHIFT (20U) |
| CPPI TX Status Word 2 - IPv4 Valid bit shift. | |
| #define | CPSWDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_SHIFT) |
| CPPI TX Status Word 2 - IPv4 Valid bit mask. | |
| #define | CPSWDMA_CPPI_RXINFO_WORD0_CRCTYPE_SHIFT (22U) |
| CPPI RX Info Word 0 - CRC Type bit shift. | |
| #define | CPSWDMA_CPPI_RXINFO_WORD0_CRCTYPE_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_RXINFO_WORD0_CRCTYPE_SHIFT) |
| CPPI RX Info Word 0 - CRC Type bit mask. | |
| #define | CPSWDMA_CPPI_RXINFO_WORD0_PASSCRC_SHIFT (23U) |
| CPPI RX Info Word 0 - Pass CRC bit shift. | |
| #define | CPSWDMA_CPPI_RXINFO_WORD0_PASSCRC_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_RXINFO_WORD0_PASSCRC_SHIFT) |
| CPPI RX Info Word 0 - Pass CRC bit mask. | |
| #define | CPSWDMA_CPPI_RXINFO_WORD2_TOPORT_SHIFT (16U) |
| CPPI RX Info Word 2 - Port To Send bit shift. | |
| #define | CPSWDMA_CPPI_RXINFO_WORD2_TOPORT_MASK (((uint32_t) 0x1FU) << CPSWDMA_CPPI_RXINFO_WORD2_TOPORT_SHIFT) |
| CPPI RX Info Word 2 - Port To Send bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT (0U) |
| CPPI RX Control Word 1 - Timesync Sequence Id bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_SEQID_MASK (((uint32_t) 0xFFFFU) << CPSWDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT) |
| CPPI RX Control Word 1 - Timesync Sequence Id bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_MSGTYPE_SHIFT (16U) |
| CPPI RX Control Word 1 - Timesync Message Type bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_MSGTYPE_MASK (((uint32_t) 0xFU) << CPSWDMA_CPPI_RXCTRL_WORD1_MSGTYPE_SHIFT) |
| CPPI RX Control Word 1 - Timesync Message Type bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_DOMAIN_SHIFT (20U) |
| CPPI RX Control Word 1 - Timesync Domain bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_DOMAIN_MASK (((uint32_t) 0xFFU) << CPSWDMA_CPPI_RXCTRL_WORD1_DOMAIN_SHIFT) |
| CPPI RX Control Word 1 - Timesync Domain bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_TSEN_SHIFT (31U) |
| CPPI RX Control Word 1 - Timestamp Enabled bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD1_TSEN_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_RXCTRL_WORD1_TSEN_SHIFT) |
| CPPI RX Control Word 1 - Timestamp Enabled bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT_SHIFT (0U) |
| CPPI RX Control Word 2 - Checksum Byte Count bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT_MASK (((uint32_t) 0x3FFFU) << CPSWDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT) |
| CPPI RX Control Word 2 - Checksum Byte Count bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_SHIFT (15U) |
| CPPI RX Control Word 2 - Inverted Checksum bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_MASK (((uint32_t) 0x1U) << CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_SHIFT) |
| CPPI RX Control Word 2 - Inverted Checksum bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_SHIFT (16U) |
| CPPI RX Control Word 2 - Checksum Start Byte bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_MASK (((uint32_t) 0xFFU) << CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_SHIFT) |
| CPPI RX Control Word 2 - Checksum Start Byte bit mask. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_SHIFT (24U) |
| CPPI RX Control Word 2 - Checksum Result bit shift. | |
| #define | CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_MASK (((uint32_t) 0xFFU) << CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_SHIFT) |
| CPPI RX Control Word 2 - Checksum Result bit mask. | |
| #define | CPSWDMA_CPPIPSI_GET_IPV4_FLAG(chkSumInfo) CPSW_FEXT(chkSumInfo, CPSWDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID) |
| Get IPv4 flag from CPPI TX Status Word 2. | |
| #define | CPSWDMA_CPPIPSI_GET_IPV6_FLAG(chkSumInfo) CPSW_FEXT(chkSumInfo, CPSWDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID) |
| Get IPv6 flag from CPPI TX Status Word 2. | |
| #define | CPSWDMA_CPPIPSI_GET_TCPUDP_N_FLAG(chkSumInfo) CPSW_FEXT(chkSumInfo, CPSWDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N) |
| Get TCP or UDP flag from CPPI TX Status Word 2. | |
| #define | CPSWDMA_CPPIPSI_GET_FRAGMENT_FLAG(chkSumInfo) CPSW_FEXT(chkSumInfo, CPSWDMA_CPPI_TXSTATUS_WORD2_FRAGMENT) |
| Get IP Fragment flag from CPPI TX Status Word 2. | |
| #define | CPSWDMA_CPPIPSI_GET_CHKSUM_ERR_FLAG(chkSumInfo) CPSW_FEXT(chkSumInfo, CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR) |
| Get Checksum Error flag from CPPI TX Status Word 2. | |
| #define | CPSWDMA_CPPIPSI_GET_CHKSUM_RESULT(chkSumInfo) CPSW_FEXT(chkSumInfo, CPSWDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD) |
| Get Checksum Result from CPPI TX Status Word 2. | |
| #define | CPSWDMA_CPPIPSI_SET_CHKSUM_RES(chkSumInfo, val) CPSW_FINS(chkSumInfo, CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT, val) |
| Set Checksum Result into CPPI RX Control Word 2. | |
| #define | CPSWDMA_CPPIPSI_SET_CHKSUM_STARTBYTE(chkSumInfo, val) CPSW_FINS(chkSumInfo, CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE, val) |
| Set Checksum Start Byte into CPPI RX Control Word 2. | |
| #define | CPSWDMA_CPPIPSI_SET_CHKSUM_INV_FLAG(chkSumInfo, val) CPSW_FINS(chkSumInfo, CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV, val) |
| Set Invert Checksum flag into CPPI RX Control Word 2. | |
| #define | CPSWDMA_CPPIPSI_SET_CHKSUM_BYTECNT(chkSumInfo, val) CPSW_FINS(chkSumInfo, CPSWDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT, val) |
| Set Checksum Byte Count into CPPI RX Control Word 2. | |
Typedefs | |
| typedef struct CpswDma_rxProtoInfo_s | CpswDma_rxProtoInfo |
| Rx Protcol info structure. More... | |
| typedef struct CpswDma_txProtoInfo_s | CpswDma_txProtoInfo |
| Tx protocol info structure. More... | |
| typedef struct CpswDma_rxProtoInfo_s CpswDma_rxProtoInfo |
Rx Protcol info structure.
It contains IpV4/IpV6 protcol information including checksum. This is copied from the CPPI TX status word (UDMA flow protocol specific info).
| typedef struct CpswDma_txProtoInfo_s CpswDma_txProtoInfo |
Tx protocol info structure.
It contains IpV4/IpV6 protcol information including checksum. This is copied to the CPPI RX control word (UDMA channel protocol specific info).