![]() |
PDK Documentation
|
ALE port mirroring configration for mirroring based on packet match.
| CPSW_ALE_TBLENTRYTYPE_E CpswAle_MirrorMatchParams::entryType |
Type of ALE entry for matching and mirroring
| CpswAle_MacDstAddrClassifierInfo CpswAle_MirrorMatchParams::macAddrInfo |
Unicast/Multicast address. Must be valid if entryType is CPSW_ALE_TBLENTRYTYPE_ADDR
| CpswAle_VlanIdInfo CpswAle_MirrorMatchParams::vlanIdInfo |
VLAN id info. Must be valid if entryType is CPSW_ALE_TBLENTRYTYPE_VLAN
| CpswAle_Ipv4EntryInfo CpswAle_MirrorMatchParams::ipv4Info |
IPv4 address info. Must be valid if entryType is CPSW_ALE_TBLENTRYTYPE_IPV4
| CpswAle_Ipv6EntryInfo CpswAle_MirrorMatchParams::ipv6Info |
IPv6 address info. Must be valid if entryType is CPSW_ALE_TBLENTRYTYPE_IPV6
| CpswAle_OuiEntryInfo CpswAle_MirrorMatchParams::ouiInfo |
OUI address info. Must be valid if entryType is CPSW_ALE_TBLENTRYTYPE_OUI
| CpswAle_EtherTypeEntryInfo CpswAle_MirrorMatchParams::etherTypeInfo |
Ethertype address info. Must be valid if entryType is CPSW_ALE_TBLENTRYTYPE_ETHERTYPE