PDK Documentation

Introduction

Sciclient needs to interact with ROM to be able to load the central processing firmware during boot. This is called only once via the SBL executing on MCU R5 in the AM6x device family.

DMSC ROM will set up 2 outbound/inbound threads(secure proxy) for Normal and High priority messages and pairs this threads via Ring Accelerator in MCU NAVSS for both DMSC and R5 ROM to exchange messages.

The thread ID's for each message type is Sciclient_RomThreadIds

Message Type Thread Id
DMSC Out Bound Normal Prioirty Thread 0
DMSC In Bound Normal Priority Thread 1
DMSC Out Bound High Priority Thread 2
DMSC In Bound High Priority Thread 3
R5 Out Bound Normal Priority Thread 4
R5 In Bound Normal Priority Thread 5
R5 Out Bound High Priority Thread 6
R5 In Bound High Priority Thread 7

The DMSC ROM messages handled by the Sciclient_loadFirmware API is Sciclient_RomMessageType.

Files

file  sciclient_romMessages.h
 This file contains the declaration of the messaging format to talk to ROM.
 

Data Structures

struct  Sciclient_RomFirmwareLoadPayload_t
 ROM messaging: Payload for loading firmware . More...
 

Sciclient load firmware ROM Thread Ids.

#define SCICLIENT_ROM_DMSC_TX_NORMAL_THREAD   (0U)
 
#define SCICLIENT_ROM_DMSC_RX_NORMAL_THREAD   (1U)
 
#define SCICLIENT_ROM_DMSC_TX_HIGH_THREAD   (2U)
 
#define SCICLIENT_ROM_DMSC_RX_HIGH_THREAD   (3U)
 
#define SCICLIENT_ROM_R5_TX_NORMAL_THREAD   (4U)
 
#define SCICLIENT_ROM_R5_RX_NORMAL_THREAD   (5U)
 
#define SCICLIENT_ROM_R5_TX_HIGH_THREAD   (6U)
 
#define SCICLIENT_ROM_R5_RX_HIGH_THREAD   (7U)
 

Sciclient load firmware ROM Message Types.

Requirement: DOX_REQ_TAG(PDK-2143)

#define SCICLIENT_ROM_MSG_R5_TO_M3_M3FW   (0x8105U)
 
#define SCICLIENT_ROM_MSG_M3_TO_R5_M3FW_RESULT   (0x8805U)
 
#define SCICLIENT_ROM_MSG_CERT_AUTH_PASS   (0x555555U)
 
#define SCICLIENT_ROM_MSG_CERT_AUTH_FAIL   (0xffffffU)
 

Macro Definition Documentation

◆ SCICLIENT_ROM_DMSC_TX_NORMAL_THREAD

#define SCICLIENT_ROM_DMSC_TX_NORMAL_THREAD   (0U)

Thread ID's for each message type, DMSC Out Bound Normal Prioirty

◆ SCICLIENT_ROM_DMSC_RX_NORMAL_THREAD

#define SCICLIENT_ROM_DMSC_RX_NORMAL_THREAD   (1U)

Thread ID's for each message type, DMSC In Bound Normal Priority

◆ SCICLIENT_ROM_DMSC_TX_HIGH_THREAD

#define SCICLIENT_ROM_DMSC_TX_HIGH_THREAD   (2U)

Thread ID's for each message type, DMSC Out Bound High Priority

◆ SCICLIENT_ROM_DMSC_RX_HIGH_THREAD

#define SCICLIENT_ROM_DMSC_RX_HIGH_THREAD   (3U)

Thread ID's for each message type, DMSC In Bound High Priority

◆ SCICLIENT_ROM_R5_TX_NORMAL_THREAD

#define SCICLIENT_ROM_R5_TX_NORMAL_THREAD   (4U)

Thread ID's for each message type, R5 Out Bound Normal Priority

◆ SCICLIENT_ROM_R5_RX_NORMAL_THREAD

#define SCICLIENT_ROM_R5_RX_NORMAL_THREAD   (5U)

Thread ID's for each message type, R5 In Bound Normal Priority

◆ SCICLIENT_ROM_R5_TX_HIGH_THREAD

#define SCICLIENT_ROM_R5_TX_HIGH_THREAD   (6U)

Thread ID's for each message type, R5 Out Bound High Priority

◆ SCICLIENT_ROM_R5_RX_HIGH_THREAD

#define SCICLIENT_ROM_R5_RX_HIGH_THREAD   (7U)

Thread ID's for each message type, R5 In Bound High Priority

◆ SCICLIENT_ROM_MSG_R5_TO_M3_M3FW

#define SCICLIENT_ROM_MSG_R5_TO_M3_M3FW   (0x8105U)

Firmware Load Command ID from R5 to M3

◆ SCICLIENT_ROM_MSG_M3_TO_R5_M3FW_RESULT

#define SCICLIENT_ROM_MSG_M3_TO_R5_M3FW_RESULT   (0x8805U)

Firmware Load Command ID from M3 to R5

◆ SCICLIENT_ROM_MSG_CERT_AUTH_PASS

#define SCICLIENT_ROM_MSG_CERT_AUTH_PASS   (0x555555U)

Firmware Load Command response Authorization Passed

◆ SCICLIENT_ROM_MSG_CERT_AUTH_FAIL

#define SCICLIENT_ROM_MSG_CERT_AUTH_FAIL   (0xffffffU)

Firmware Load Command response Authorization Failed