MCUSW

Introduction

This files defines SPI MCAL configuration structures

Data Structures

struct  Spi_ChannelConfigType
 SPI Channel configuration structure. More...
 
struct  Spi_McspiExternalDeviceConfigType
 SPI Job configuration structure specific to McSPI peripheral. More...
 
struct  Spi_ExternalDeviceConfigType
 SPI external device specific configuration structure . More...
 
struct  Spi_JobConfigType
 SPI Job configuration structure. More...
 
struct  Spi_SeqConfigType
 SPI Sequence configuration structure. More...
 
struct  Spi_HwUnitConfigType
 SPI Hardware unit configuration structure. More...
 
struct  Spi_ConfigType
 SPI config structure. More...
 
struct  Spi_ChannelConfigType_PC
 SPI channel config structure parameters Pre-Compile only. More...
 
struct  Spi_JobConfigType_PC
 SPI job config structure parameters Pre-Compile only. More...
 
struct  Spi_SeqConfigType_PC
 SPI sequence config structure parameters Pre-Compile only. More...
 
struct  Spi_RegisterReadbackType
 SPI register readback structure. More...
 

Variables

const struct Spi_ConfigType_s SpiDriver
 SPI Configuration struct declaration. More...
 
const struct Spi_ChannelConfigType_PC_s Spi_ChannelConfig_PC [SPI_MAX_CHANNELS]
 SPI Channel PC Configuration struct declaration. More...
 
const struct Spi_JobConfigType_PC_s Spi_JobConfig_PC [SPI_MAX_JOBS]
 SPI Job PC Configuration struct declaration. More...
 
const struct Spi_SeqConfigType_PC_s Spi_SeqConfig_PC [SPI_MAX_SEQ]
 SPI Sequence PC Configuration struct declaration. More...
 

Enumerations

enum  Spi_StatusType { SPI_UNINIT = 0U, SPI_IDLE = 1U, SPI_BUSY = 2U }
 This type defines a range of specific status for SPI Handler/Driver. More...
 
enum  Spi_HwUnitType {
  CSIB0 = 0U, CSIB1, CSIB2, CSIB3,
  CSIB4, CSIB5, CSIB6, CSIB7,
  CSIB8, CSIB9, CSIB10
}
 This type defines a range of HW SPI Hardware microcontroller peripheral allocated to this Job. More...
 
enum  Spi_JobResultType { SPI_JOB_OK = 0U, SPI_JOB_PENDING = 1U, SPI_JOB_FAILED = 2U, SPI_JOB_QUEUED = 3U }
 This type defines a range of specific Jobs status for SPI Handler/Driver. More...
 
enum  Spi_SeqResultType { SPI_SEQ_OK = 0U, SPI_SEQ_PENDING = 1U, SPI_SEQ_FAILED = 2U, SPI_SEQ_CANCELLED = 3U }
 This type defines a range of specific Sequences status for SPI Handler/Driver. More...
 
enum  Spi_HwUnitResultType { SPI_HW_UNIT_OK = 0U, SPI_HW_UNIT_PENDING = 1U, SPI_HW_UNIT_FAILED = 2U }
 This type defines a range of specific HW unit status for SPI Handler/Driver. More...
 
enum  Spi_AsyncModeType { SPI_POLLING_MODE = 0U, SPI_INTERRUPT_MODE = 1U }
 Specifies the asynchronous mechanism mode for SPI busses handled asynchronously in LEVEL 2. More...
 
enum  Spi_TransferType { SPI_MSB = 0U, SPI_LSB = 1U }
 Word transfer order - MSB first or LSB first. More...
 
enum  Spi_LevelType { SPI_LOW = STD_LOW, SPI_HIGH }
 Type for SPI Chip Select Polarity and Clock Idle Level. More...
 
enum  Spi_CsPinType { SPI_CS0 = 0U, SPI_CS1, SPI_CS2, SPI_CS3 }
 SPI Chip Select Pin. More...
 
enum  Spi_ClkMode { SPI_CLK_MODE_0 = 0x00U, SPI_CLK_MODE_1 = 0x01U, SPI_CLK_MODE_2 = 0x02U, SPI_CLK_MODE_3 = 0x03U }
 SPI Clock Mode - sets the clock polarity and phase. Note: These values are a direct register mapping. So don't change value. More...
 
enum  Spi_TxRxMode { SPI_TX_RX_MODE_BOTH = 0x00U, SPI_TX_RX_MODE_TX_ONLY = 0x02U }
 SPI TX/RX Mode. More...
 
enum  Spi_JobPriorityType { SPI_JOB_PRIORITY_0 = 0U, SPI_JOB_PRIORITY_1, SPI_JOB_PRIORITY_2, SPI_JOB_PRIORITY_3 }
 SPI Job Priority. More...
 
enum  Spi_CsModeType { SPI_SINGLE = 0U, SPI_CONTINUOUS = 1U }
 SPI Chip Select Mode. More...
 
enum  Spi_DataDelayType { SPI_DATADELAY_0 = 0U, SPI_DATADELAY_1 = 1U, SPI_DATADELAY_2 = 2U, SPI_DATADELAY_3 = 3U }
 Spi_DataDelayType defines the number of interface clock cycles between CS toggling and first or last edge of MCSPI clock. More...
 
enum  Spi_DataLineReceiveType { DATA_LINE_0_RECEPTION = 0U, DATA_LINE_1_RECEPTION = 1U }
 Spi_DataLineReceiveType defines the lines selected for reception. More...
 
enum  Spi_DataLineTransmitType { DATA_LINE_NO_TRANSMISSION = 0x3U, DATA_LINE_0_TRANSMISSION = 0x2U, DATA_LINE_1_TRANSMISSION = 0x1U, DATA_LINE_BOTH_TRANSMISSION = 0x0U }
 Spi_DataLineTransmitType defines the lines selected for transmission. More...
 

Macros

#define SPI_VARIANT_POST_BUILD   (STD_ON)
 SPI Build Variant. Build variants.(i.e Pre Compile,Post Build or Link time) More...
 
#define SPI_CHANNELBUFFERS   (SPI_IB_EB)
 Pre Compile config macro name. More...
 
#define SPI_IB_MAX_LENGTH   (64U)
 Internal Buffer length in bytes - applicable only for SPI_IB. More...
 
#define SPI_DEV_ERROR_DETECT   (STD_ON)
 Enable/disable SPI dev detect error. More...
 
#define SPI_JOB_LOG   (STD_ON)
 Enable/disable SPI job log. More...
 
#define SPI_MAX_JOB_LOG   (100U)
 Maximum job log entries when logging is ON. More...
 
#define SPI_LEVEL_0   (0U)
 Basic Synchronous functions. More...
 
#define SPI_LEVEL_1   (1U)
 Basic Asynchronous functions. More...
 
#define SPI_LEVEL_2   (2U)
 Synchronous and Asynchronous functions. More...
 
#define SPI_SUPPORT_CONCURRENT_SYNC_TRANSMIT   (STD_OFF)
 Concurrent sync transmit support - by defualt this is off. More...
 
#define SPI_SCALEABILITY   (SPI_LEVEL_2)
 Scalability level. More...
 
#define SPI_VERSION_INFO_API   (STD_ON)
 Enable/disable SPI get version info API. More...
 
#define SPI_HW_STATUS_API   (STD_ON)
 Enable/disable SPI HW Status API. More...
 
#define SPI_CANCEL_API   (STD_ON)
 Enable/disable SPI cancel API. More...
 
#define SPI_MAX_CHANNELS_PER_JOB   (1U)
 Maximum channels allowed per job. More...
 
#define SPI_MAX_JOBS_PER_SEQ   (1U)
 Maximum jobs allowed per sequence. More...
 
#define SPI_MAX_CHANNELS   (1U)
 Maximum channels across all jobs/sequence/hwunit. More...
 
#define SPI_MAX_JOBS   (1U)
 Maximum jobs across all sequence/hwunit. More...
 
#define SPI_MAX_SEQ   (1U)
 Maximum sequence across all hwunit. More...
 
#define SPI_MAX_HW_UNIT   (8U)
 Maximum HW unit - This should match the sum for the below units ISR which are ON. More...
 
#define SPI_MAX_EXT_DEV   (11U)
 Maximum external device cfg. More...
 
#define SPI_UNIT_MCU_MCSPI0_ACTIVE   (STD_ON)
 Enable/disable SPI MCU MCSPI0 unit ISR. More...
 
#define SPI_UNIT_MCU_MCSPI1_ACTIVE   (STD_ON)
 Enable/disable SPI MCU MCSPI1 unit ISR. More...
 
#define SPI_UNIT_MCU_MCSPI2_ACTIVE   (STD_ON)
 Enable/disable SPI MCU MCSPI2 unit ISR. More...
 
#define SPI_UNIT_MCSPI0_ACTIVE   (STD_ON)
 Enable/disable SPI MCSPI0 unit ISR. More...
 
#define SPI_UNIT_MCSPI1_ACTIVE   (STD_ON)
 Enable/disable SPI MCSPI1 unit ISR. More...
 
#define SPI_UNIT_MCSPI2_ACTIVE   (STD_ON)
 Enable/disable SPI MCSPI2 unit ISR. More...
 
#define SPI_UNIT_MCSPI3_ACTIVE   (STD_ON)
 Enable/disable SPI MCSPI3 unit ISR. More...
 
#define SPI_UNIT_MCSPI4_ACTIVE   (STD_ON)
 Enable/disable SPI MCSPI4 unit ISR. More...
 
#define SPI_UNIT_MCSPI5_ACTIVE   (STD_OFF)
 Enable/disable SPI MCSPI5 unit ISR. More...
 
#define SPI_UNIT_MCSPI6_ACTIVE   (STD_OFF)
 Enable/disable SPI MCSPI6 unit ISR. More...
 
#define SPI_UNIT_MCSPI7_ACTIVE   (STD_OFF)
 Enable/disable SPI MCSPI7 unit ISR. More...
 
#define SPI_ISR_TYPE   (SPI_ISR_CAT1)
 ISR type. More...
 
#define SPI_OS_COUNTER_ID   ((CounterType)OsCounter_0)
 OS counter ID - used for timeout in case of error. More...
 
#define SPI_TIMEOUT_DURATION   (32000U)
 SPI timeout - used in McSPI IP reset Each tick is 31.25us (for 32K Counter). Wait for 100ms which comes to below value. More...
 
#define SPI_REGISTER_READBACK_API   (STD_ON)
 Enable/disable SPI register read back API. More...
 
#define SpiConf_SpiChannel_SpiChannel_0   (0U)
 Symbolic Name Channel Id - 0 SpiChannel_0. More...
 
#define SpiConf_SpiExternalDevice_CS0   (SPI_CS0)
 Symbolic Name Chip Select - 0. More...
 
#define SpiConf_SpiJob_SpiJob_0   (0U)
 Symbolic Name Job Id - 0 SpiJob_0. More...
 
#define SpiConf_SpiSequence_SpiSequence_0   (0U)
 Symbolic Name Sequence Id - 0 SpiSequence_0. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId0   (CSIB0)
 Symbolic Name HW Unit - 0. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId1   (CSIB1)
 Symbolic Name HW Unit - 1. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId2   (CSIB2)
 Symbolic Name HW Unit - 2. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId3   (CSIB3)
 Symbolic Name HW Unit - 3. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId4   (CSIB4)
 Symbolic Name HW Unit - 4. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId5   (CSIB5)
 Symbolic Name HW Unit - 5. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId6   (CSIB6)
 Symbolic Name HW Unit - 6. More...
 
#define SpiConf_SpiExternalDevice_HwUnitId7   (CSIB7)
 Symbolic Name HW Unit - 7. More...
 

SPI DEM Error codes to report

Pre-compile switches for enabling/disabling DEM events

#define DemConf_DemEventParameter_SPI_DEM_NO_EVENT   (0xFFFFU)
 
#define SPI_DEM_NO_EVENT   DemConf_DemEventParameter_SPI_DEM_NO_EVENT
 
#define SPI_E_HARDWARE_ERROR   (DemConf_DemEventParameter_SPI_E_HARDWARE_ERROR)
 Hardware failed. More...
 

Macro Definition Documentation

#define SPI_VARIANT_POST_BUILD   (STD_ON)

SPI Build Variant. Build variants.(i.e Pre Compile,Post Build or Link time)

#define SPI_CHANNELBUFFERS   (SPI_IB_EB)

Pre Compile config macro name.

Buffer mode - Internal or External or Both

#define SPI_IB_MAX_LENGTH   (64U)

Internal Buffer length in bytes - applicable only for SPI_IB.

#define SPI_DEV_ERROR_DETECT   (STD_ON)

Enable/disable SPI dev detect error.

#define SPI_JOB_LOG   (STD_ON)

Enable/disable SPI job log.

#define SPI_MAX_JOB_LOG   (100U)

Maximum job log entries when logging is ON.

#define SPI_LEVEL_0   (0U)

Basic Synchronous functions.

#define SPI_LEVEL_1   (1U)

Basic Asynchronous functions.

#define SPI_LEVEL_2   (2U)

Synchronous and Asynchronous functions.

#define SPI_SUPPORT_CONCURRENT_SYNC_TRANSMIT   (STD_OFF)

Concurrent sync transmit support - by defualt this is off.

#define SPI_SCALEABILITY   (SPI_LEVEL_2)

Scalability level.

#define SPI_VERSION_INFO_API   (STD_ON)

Enable/disable SPI get version info API.

#define SPI_HW_STATUS_API   (STD_ON)

Enable/disable SPI HW Status API.

#define SPI_CANCEL_API   (STD_ON)

Enable/disable SPI cancel API.

#define SPI_MAX_CHANNELS_PER_JOB   (1U)

Maximum channels allowed per job.

#define SPI_MAX_JOBS_PER_SEQ   (1U)

Maximum jobs allowed per sequence.

#define SPI_MAX_CHANNELS   (1U)

Maximum channels across all jobs/sequence/hwunit.

#define SPI_MAX_JOBS   (1U)

Maximum jobs across all sequence/hwunit.

#define SPI_MAX_SEQ   (1U)

Maximum sequence across all hwunit.

#define SPI_MAX_HW_UNIT   (8U)

Maximum HW unit - This should match the sum for the below units ISR which are ON.

#define SPI_MAX_EXT_DEV   (11U)

Maximum external device cfg.

#define SPI_UNIT_MCU_MCSPI0_ACTIVE   (STD_ON)

Enable/disable SPI MCU MCSPI0 unit ISR.

#define SPI_UNIT_MCU_MCSPI1_ACTIVE   (STD_ON)

Enable/disable SPI MCU MCSPI1 unit ISR.

#define SPI_UNIT_MCU_MCSPI2_ACTIVE   (STD_ON)

Enable/disable SPI MCU MCSPI2 unit ISR.

#define SPI_UNIT_MCSPI0_ACTIVE   (STD_ON)

Enable/disable SPI MCSPI0 unit ISR.

#define SPI_UNIT_MCSPI1_ACTIVE   (STD_ON)

Enable/disable SPI MCSPI1 unit ISR.

#define SPI_UNIT_MCSPI2_ACTIVE   (STD_ON)

Enable/disable SPI MCSPI2 unit ISR.

#define SPI_UNIT_MCSPI3_ACTIVE   (STD_ON)

Enable/disable SPI MCSPI3 unit ISR.

#define SPI_UNIT_MCSPI4_ACTIVE   (STD_ON)

Enable/disable SPI MCSPI4 unit ISR.

#define SPI_UNIT_MCSPI5_ACTIVE   (STD_OFF)

Enable/disable SPI MCSPI5 unit ISR.

#define SPI_UNIT_MCSPI6_ACTIVE   (STD_OFF)

Enable/disable SPI MCSPI6 unit ISR.

#define SPI_UNIT_MCSPI7_ACTIVE   (STD_OFF)

Enable/disable SPI MCSPI7 unit ISR.

#define SPI_ISR_TYPE   (SPI_ISR_CAT1)

ISR type.

#define SPI_OS_COUNTER_ID   ((CounterType)OsCounter_0)

OS counter ID - used for timeout in case of error.

#define SPI_TIMEOUT_DURATION   (32000U)

SPI timeout - used in McSPI IP reset Each tick is 31.25us (for 32K Counter). Wait for 100ms which comes to below value.

#define SPI_REGISTER_READBACK_API   (STD_ON)

Enable/disable SPI register read back API.

#define SpiConf_SpiChannel_SpiChannel_0   (0U)

Symbolic Name Channel Id - 0 SpiChannel_0.

#define SpiConf_SpiExternalDevice_CS0   (SPI_CS0)

Symbolic Name Chip Select - 0.

#define SpiConf_SpiJob_SpiJob_0   (0U)

Symbolic Name Job Id - 0 SpiJob_0.

#define SpiConf_SpiSequence_SpiSequence_0   (0U)

Symbolic Name Sequence Id - 0 SpiSequence_0.

#define SpiConf_SpiExternalDevice_HwUnitId0   (CSIB0)

Symbolic Name HW Unit - 0.

#define SpiConf_SpiExternalDevice_HwUnitId1   (CSIB1)

Symbolic Name HW Unit - 1.

#define SpiConf_SpiExternalDevice_HwUnitId2   (CSIB2)

Symbolic Name HW Unit - 2.

#define SpiConf_SpiExternalDevice_HwUnitId3   (CSIB3)

Symbolic Name HW Unit - 3.

#define SpiConf_SpiExternalDevice_HwUnitId4   (CSIB4)

Symbolic Name HW Unit - 4.

#define SpiConf_SpiExternalDevice_HwUnitId5   (CSIB5)

Symbolic Name HW Unit - 5.

#define SpiConf_SpiExternalDevice_HwUnitId6   (CSIB6)

Symbolic Name HW Unit - 6.

#define SpiConf_SpiExternalDevice_HwUnitId7   (CSIB7)

Symbolic Name HW Unit - 7.

#define DemConf_DemEventParameter_SPI_DEM_NO_EVENT   (0xFFFFU)
#define SPI_DEM_NO_EVENT   DemConf_DemEventParameter_SPI_DEM_NO_EVENT
#define SPI_E_HARDWARE_ERROR   (DemConf_DemEventParameter_SPI_E_HARDWARE_ERROR)

Hardware failed.

Enumeration Type Documentation

This type defines a range of specific status for SPI Handler/Driver.

Enumerator
SPI_UNINIT 

The SPI Handler/Driver is not initialized or not usable

SPI_IDLE 

The SPI Handler/Driver is not currently transmitting any Job

SPI_BUSY 

The SPI Handler/Driver is performing a SPI Job (transmit)

This type defines a range of HW SPI Hardware microcontroller peripheral allocated to this Job.

Enumerator
CSIB0 

MCU MCSPI0 instance

CSIB1 

MCU MCSPI1 instance

CSIB2 

MCU MCSPI2 instance

CSIB3 

MCSPI0 instance

CSIB4 

MCSPI1 instance

CSIB5 

MCSPI2 instance

CSIB6 

MCSPI3 instance

CSIB7 

MCSPI4 instance

CSIB8 

MCSPI5 instance

CSIB9 

MCSPI6 instance

CSIB10 

MCSPI7 instance

This type defines a range of specific Jobs status for SPI Handler/Driver.

Enumerator
SPI_JOB_OK 

The last transmission of the Job has been finished successfully

SPI_JOB_PENDING 

The SPI Handler/Driver is performing a SPI Job. The meaning of this status is equal to SPI_BUSY

SPI_JOB_FAILED 

The last transmission of the Job has failed

SPI_JOB_QUEUED 

An asynchronous transmit Job has been accepted, while actual transmission for this Job has not started yet

This type defines a range of specific Sequences status for SPI Handler/Driver.

Enumerator
SPI_SEQ_OK 

The last transmission of the Sequence has been finished successfully

SPI_SEQ_PENDING 

The SPI Handler/Driver is performing a SPI Sequence. The meaning of this status is equal to SPI_BUSY

SPI_SEQ_FAILED 

The last transmission of the Sequence has failed

SPI_SEQ_CANCELLED 

The last transmission of the Sequence has been canceled by user

This type defines a range of specific HW unit status for SPI Handler/Driver.

Enumerator
SPI_HW_UNIT_OK 

HW unit result is ok

SPI_HW_UNIT_PENDING 

HW unit result is pending

SPI_HW_UNIT_FAILED 

HW unit result is failed

Specifies the asynchronous mechanism mode for SPI busses handled asynchronously in LEVEL 2.

Enumerator
SPI_POLLING_MODE 

The asynchronous mechanism is ensured by polling, so interrupts related to SPI busses handled asynchronously are disabled

SPI_INTERRUPT_MODE 

The asynchronous mechanism is ensured by interrupt, so interrupts related to SPI busses handled asynchronously are enabled

Word transfer order - MSB first or LSB first.

Enumerator
SPI_MSB 

MSB is transferred first. Only this is supported

SPI_LSB 

LSB is transferred first. This is not supported

Type for SPI Chip Select Polarity and Clock Idle Level.

Enumerator
SPI_LOW 

Low clock or chip select

SPI_HIGH 

High clock or chip select

SPI Chip Select Pin.

Enumerator
SPI_CS0 

Chip select 0

SPI_CS1 

Chip select 1

SPI_CS2 

Chip select 2

SPI_CS3 

Chip select 3

SPI Clock Mode - sets the clock polarity and phase. Note: These values are a direct register mapping. So don't change value.

Enumerator
SPI_CLK_MODE_0 

SPI Clock Phase = 0 (rising edge latch), Polarity = 0 (Active HIGH)

SPI_CLK_MODE_1 

SPI Clock Phase = 1 (falling edge latch), Polarity = 0 (Active HIGH)

SPI_CLK_MODE_2 

SPI Clock Phase = 0 (rising edge latch), Polarity = 1 (Active LOW)

SPI_CLK_MODE_3 

SPI Clock Phase = 1 (falling edge latch), Polarity = 1 (Active LOW)

SPI TX/RX Mode.

Note:

  1. These values are a direct register mapping. So don't change value.
  2. RX only mode doesn't make sense in master mode because to receive data the master has to generate clock, which means it should transmit. Hence this mode is not supported. The user can alternatively set the TX buffer pointer to NULL and set the default TX value (defaultTxData) to make TX data line at the desired level.
Enumerator
SPI_TX_RX_MODE_BOTH 

Both TX and RX are enabled

SPI_TX_RX_MODE_TX_ONLY 

Only TX is enabled

SPI Job Priority.

Enumerator
SPI_JOB_PRIORITY_0 

Job priority 0 - low

SPI_JOB_PRIORITY_1 

Job priority 1

SPI_JOB_PRIORITY_2 

Job priority 2

SPI_JOB_PRIORITY_3 

Job priority 3 - High

SPI Chip Select Mode.

Enumerator
SPI_SINGLE 

Chip select mode - single. Active only when transfer is on.

SPI_CONTINUOUS 

Chip select mode - continuous. Active throughout.

Spi_DataDelayType defines the number of interface clock cycles between CS toggling and first or last edge of MCSPI clock.

Enumerator
SPI_DATADELAY_0 

0.5 clock cycles delay

SPI_DATADELAY_1 

1.5 clock cycles delay

SPI_DATADELAY_2 

2.5 clock cycles delay

SPI_DATADELAY_3 

3.5 clock cycles delay

Spi_DataLineReceiveType defines the lines selected for reception.

Enumerator
DATA_LINE_0_RECEPTION 

Data line 0 (SPIDAT[0]) selected for reception

DATA_LINE_1_RECEPTION 

Data line 1 (SPIDAT[1]) selected for reception

Spi_DataLineTransmitType defines the lines selected for transmission.

Enumerator
DATA_LINE_NO_TRANSMISSION 

No transmission on data lines

DATA_LINE_0_TRANSMISSION 

Data line 0 (SPIDAT[0]) selected for transmission

DATA_LINE_1_TRANSMISSION 

Data line 1 (SPIDAT[1]) selected for transmission

DATA_LINE_BOTH_TRANSMISSION 

Data line 0 and 1 (SPIDAT[0] & SPIDAT[1]) selected for transmission

Variable Documentation

const struct Spi_ConfigType_s SpiDriver

SPI Configuration struct declaration.

const struct Spi_ChannelConfigType_PC_s Spi_ChannelConfig_PC[SPI_MAX_CHANNELS]

SPI Channel PC Configuration struct declaration.

const struct Spi_JobConfigType_PC_s Spi_JobConfig_PC[SPI_MAX_JOBS]

SPI Job PC Configuration struct declaration.

const struct Spi_SeqConfigType_PC_s Spi_SeqConfig_PC[SPI_MAX_SEQ]

SPI Sequence PC Configuration struct declaration.