PDK Documentation
CSIRX_InfoIrqsMaskCfg Struct Reference

Detailed Description

Information interrupt mask. Bit addressable mask register in order to independently enable each event to trigger the InfoIrq line. Only events whose corresponding bit is set to 1 can trigger the interruption line. Hard reset is 0x00000000, i.e. interrupt line disabled

Data Fields

uint8_t abortIrqm [CSIRX_MAX_NUM_OF_STREAMS]
 
uint8_t stopIrqm [CSIRX_MAX_NUM_OF_STREAMS]
 
uint8_t spGenericRcvdIrqm
 
uint8_t deskewEntryIrqm
 
uint8_t eccSparesNonzeroIrqm
 
uint8_t wakeupIrqm
 
uint8_t sleepIrqm
 
uint8_t lpRcvdIrqm
 
uint8_t spRcvdIrqm
 

Field Documentation

◆ abortIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::abortIrqm[CSIRX_MAX_NUM_OF_STREAMS]

Interrupt mask for stream Abort process.

◆ stopIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::stopIrqm[CSIRX_MAX_NUM_OF_STREAMS]

Interrupt mask for Stream Stop process complete.

◆ spGenericRcvdIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::spGenericRcvdIrqm

Interrupt mask for Generic Short Packet received

◆ deskewEntryIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::deskewEntryIrqm

Interrupt mask for Deskew entry check

◆ eccSparesNonzeroIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::eccSparesNonzeroIrqm

Interrupt mask for ECC spares check

◆ wakeupIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::wakeupIrqm

Interrupt mask for Wake-up interrupt.

◆ sleepIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::sleepIrqm

Interrupt mask for Sleep interrupt.

◆ lpRcvdIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::lpRcvdIrqm

Interrupt mask for Long Packet received flag

◆ spRcvdIrqm

uint8_t CSIRX_InfoIrqsMaskCfg::spRcvdIrqm

Interrupt mask for Short Packet received