![]() |
PDK API Guide for J784S4
|
Structure for MCAN initialization parameters.
Data Fields | |
| uint32_t | fdMode |
| uint32_t | brsEnable |
| uint32_t | txpEnable |
| uint32_t | efbi |
| uint32_t | pxhddisable |
| uint32_t | darEnable |
| uint32_t | wkupReqEnable |
| uint32_t | autoWkupEnable |
| uint32_t | emulationEnable |
| uint32_t | emulationFAck |
| uint32_t | clkStopFAck |
| uint32_t | wdcPreload |
| MCAN_TDCConfig | tdcConfig |
| uint32_t | tdcEnable |
| uint32_t MCAN_InitParams::fdMode |
FD Operation Enable 0 = FD operation disabled 1 = FD operation enabled
| uint32_t MCAN_InitParams::brsEnable |
Bit Rate Switch Enable This is valid only when opMode = 1. 0 = Bit rate switching for transmissions disabled 1 = Bit rate switching for transmissions enabled
| uint32_t MCAN_InitParams::txpEnable |
Transmit Pause 0 = Transmit pause disabled 1 = Transmit pause enabled
| uint32_t MCAN_InitParams::efbi |
FEdge Filtering during Bus Integration 0 = Edge filtering disabled 1 = Two consecutive dominant tq required to detect an edge for hard synchronization
| uint32_t MCAN_InitParams::pxhddisable |
Protocol Exception Handling Disable 0 = Protocol exception handling enabled 1 = Protocol exception handling disabled
| uint32_t MCAN_InitParams::darEnable |
Disable Automatic Retransmission 0 = Automatic retransmission of messages not transmitted successfully enabled 1 = Automatic retransmission disabled
| uint32_t MCAN_InitParams::wkupReqEnable |
Wakeup Request Enable 0 = Wakeup request is disabled 1 = Wakeup request is enabled
| uint32_t MCAN_InitParams::autoWkupEnable |
Auto-Wakeup Enable 0 = Auto-Wakeup is disabled 1 = Auto-Wakeup is enabled
| uint32_t MCAN_InitParams::emulationEnable |
Emulation/Debug Suspend Enable 0 = Emulation/Debug Suspend is disabled 1 = Emulation/Debug Suspend is enabled
| uint32_t MCAN_InitParams::emulationFAck |
Emulation/Debug Suspend Fast Ack Enable 0 = Emulation/Debug Suspend does not wait for idle/immediate effect 1 = Emulation/Debug Suspend waits for idle/graceful stop
| uint32_t MCAN_InitParams::clkStopFAck |
Clock Stop Fast Ack Enable 0 = Clock Stop does not wait for idle/immediate effect 1 = Clock Stop waits for idle/graceful stop
| uint32_t MCAN_InitParams::wdcPreload |
Start value of the Message RAM Watchdog Counter Range:[0x0-0xFF]
| MCAN_TDCConfig MCAN_InitParams::tdcConfig |
Transmitter Delay Compensation parameters. Refer struct MCAN_TDCConfig.
| uint32_t MCAN_InitParams::tdcEnable |
Transmitter Delay Compensation Enable 0 = Transmitter Delay Compensation is disabled 1 = Transmitter Delay Compensation is enabled