This section contains APIs for display initialization.
|
| struct | app_dss_init_params_t |
| | Structure containing DSS resources information. This enables display sharing between two different softwares. More...
|
| |
◆ APP_DSS_COMM_REG_ID_0
| #define APP_DSS_COMM_REG_ID_0 ((uint32_t) 0x0U) |
Common Region 0 i.e. M region.
◆ APP_DSS_COMM_REG_ID_1
| #define APP_DSS_COMM_REG_ID_1 ((uint32_t) 0x1U) |
Common Region 1 i.e. S0 region.
◆ APP_DSS_COMM_REG_ID_2
| #define APP_DSS_COMM_REG_ID_2 ((uint32_t) 0x2U) |
Common Region 2 i.e. S1 region.
◆ APP_DSS_COMM_REG_ID_3
| #define APP_DSS_COMM_REG_ID_3 ((uint32_t) 0x3U) |
Common Region 3 i.e. S2 region.
◆ APP_DSS_COMM_REG_ID_MAX
| #define APP_DSS_COMM_REG_ID_MAX ((uint32_t) 0x4U) |
◆ APP_DSS_VID_PIPE_ID_VID1
| #define APP_DSS_VID_PIPE_ID_VID1 ((uint32_t) 0x0U) |
◆ APP_DSS_VID_PIPE_ID_VIDL1
| #define APP_DSS_VID_PIPE_ID_VIDL1 ((uint32_t) 0x1U) |
◆ APP_DSS_VID_PIPE_ID_VID2
| #define APP_DSS_VID_PIPE_ID_VID2 ((uint32_t) 0x2U) |
◆ APP_DSS_VID_PIPE_ID_VIDL2
| #define APP_DSS_VID_PIPE_ID_VIDL2 ((uint32_t) 0x3U) |
◆ APP_DSS_VID_PIPE_ID_MAX
| #define APP_DSS_VID_PIPE_ID_MAX ((uint32_t) 0x4U) |
◆ APP_DSS_OVERLAY_ID_1
| #define APP_DSS_OVERLAY_ID_1 ((uint32_t) 0x0U) |
◆ APP_DSS_OVERLAY_ID_2
| #define APP_DSS_OVERLAY_ID_2 ((uint32_t) 0x1U) |
◆ APP_DSS_OVERLAY_ID_3
| #define APP_DSS_OVERLAY_ID_3 ((uint32_t) 0x2U) |
◆ APP_DSS_OVERLAY_ID_4
| #define APP_DSS_OVERLAY_ID_4 ((uint32_t) 0x3U) |
◆ APP_DSS_OVERLAY_ID_MAX
| #define APP_DSS_OVERLAY_ID_MAX ((uint32_t) 0x4U) |
◆ APP_DSS_VP_ID_1
| #define APP_DSS_VP_ID_1 ((uint32_t) 0x0U) |
◆ APP_DSS_VP_ID_2
| #define APP_DSS_VP_ID_2 ((uint32_t) 0x1U) |
◆ APP_DSS_VP_ID_3
| #define APP_DSS_VP_ID_3 ((uint32_t) 0x2U) |
◆ APP_DSS_VP_ID_4
| #define APP_DSS_VP_ID_4 ((uint32_t) 0x3U) |
◆ APP_DSS_VP_ID_MAX
| #define APP_DSS_VP_ID_MAX ((uint32_t) 0x4U) |
◆ APP_DSS_CSC_RANGE_LIMITED
| #define APP_DSS_CSC_RANGE_LIMITED ((uint32_t) 0x0U) |
◆ APP_DSS_CSC_RANGE_FULL
| #define APP_DSS_CSC_RANGE_FULL ((uint32_t) 0x1U) |
◆ appDssInitParamsInit()
◆ appDssInit()
DSS initialization function.
- Parameters
-
- Returns
- 0 on success else failure
◆ appDssDeInit()
| int32_t appDssDeInit |
( |
void |
| ) |
|
DSS de-initialization function.