![]() |
TIOVX User Guide
|
Miscellaneous objects static configuration values.
Defines | |
| #define | TIVX_ERROR_MAX_OBJECTS (30u) |
| Max number error objects supported. | |
| #define | TIVX_EVENT_QUEUE_MAX_SIZE (256u) |
| Max size of event queue. | |
| #define | TIVX_KERNEL_MAX_PARAMS (32u) |
| Max parameters in a kernel This is required to be <= 32 per framework requirements. | |
| #define | TIVX_KERNEL_MAX_OBJECTS (128u) |
| Max number kernel objects supported. | |
| #define | TIVX_META_FORMAT_MAX_OBJECTS (1024u) |
| Max number meta format objects supported. | |
| #define | TIVX_MODULE_MAX (16u) |
| Maximum possible modules in system. | |
| #define | TIVX_PARAMETER_MAX_OBJECTS (48u) |
| Max number parameter objects supported. | |
| #define | TIVX_DATA_REF_Q_MAX_OBJECTS (256u) |
| Max number data reference queue objects supported. | |