![]() |
TIOVX User Guide
|
Context static configuration values.
Defines | |
| #define | TIVX_CONTEXT_MAX_CONVOLUTION_DIM (9) |
| The largest convolution matrix the specification requires support for is 9x9. | |
| #define | TIVX_CONTEXT_MAX_OPTICALFLOWPYRLK_DIM (9) |
| The largest optical flow pyr LK window. | |
| #define | TIVX_CONTEXT_MAX_NONLINEAR_DIM (9) |
| The largest nonlinear filter matrix the specification requires support for is 9x9. | |
| #define | TIVX_CONTEXT_MAX_OBJECTS (1u) |
| Max number context objects supported. | |
| #define | TIVX_CONTEXT_MAX_KERNELS (128u) |
| Max possible unique kernels in a context. | |
| #define | TIVX_CONTEXT_MAX_USER_STRUCTS (128u) |
| Max possible user structs in a context. | |
| #define | TIVX_CONTEXT_MAX_REFERENCES |
| Max possible references in a context. | |