![]() |
Perception Tool Kit (PTK) API Guide
|

Data Fields | |
| unsigned int | NAN1MPY1: 1 |
| unsigned int | NAN2MPY1: 1 |
| unsigned int | DEN1MPY1: 1 |
| unsigned int | DEN2MPY1: 1 |
| unsigned int | INVALMPY1: 1 |
| unsigned int | INFOMPY1: 1 |
| unsigned int | OVERMPY1: 1 |
| unsigned int | INEXMPY1: 1 |
| unsigned int | UNDERMPY1: 1 |
| unsigned int | ROUNDINGMODEMPY1: 2 |
| unsigned int | RSV1: 5 |
| unsigned int | NAN1MPY2: 1 |
| unsigned int | NAN2MPY2: 1 |
| unsigned int | DEN1MPY2: 1 |
| unsigned int | DEN2MPY2: 1 |
| unsigned int | INVALMPY2: 1 |
| unsigned int | INFOMPY2: 1 |
| unsigned int | OVERMPY2: 1 |
| unsigned int | INEXMPY2: 1 |
| unsigned int | UNDERMPY2: 1 |
| unsigned int | ROUNDINGMODEMPY2: 2 |
| unsigned int | RSV2: 5 |
| unsigned int fmcr_type::NAN1MPY1 |
| unsigned int fmcr_type::NAN2MPY1 |
| unsigned int fmcr_type::DEN1MPY1 |
| unsigned int fmcr_type::DEN2MPY1 |
| unsigned int fmcr_type::INVALMPY1 |
| unsigned int fmcr_type::INFOMPY1 |
| unsigned int fmcr_type::OVERMPY1 |
| unsigned int fmcr_type::INEXMPY1 |
| unsigned int fmcr_type::UNDERMPY1 |
| unsigned int fmcr_type::ROUNDINGMODEMPY1 |
| unsigned int fmcr_type::RSV1 |
| unsigned int fmcr_type::NAN1MPY2 |
| unsigned int fmcr_type::NAN2MPY2 |
| unsigned int fmcr_type::DEN1MPY2 |
| unsigned int fmcr_type::DEN2MPY2 |
| unsigned int fmcr_type::INVALMPY2 |
| unsigned int fmcr_type::INFOMPY2 |
| unsigned int fmcr_type::OVERMPY2 |
| unsigned int fmcr_type::INEXMPY2 |
| unsigned int fmcr_type::UNDERMPY2 |
| unsigned int fmcr_type::ROUNDINGMODEMPY2 |
| unsigned int fmcr_type::RSV2 |