23 #ifndef COMMON_MMALIB_TYPES_H_
24 #define COMMON_MMALIB_TYPES_H_ 1
28 #ifndef __OPENCL_VERSION__
41 #include "c71/MMALIB_defines.h"
49 #if !defined(MMALIB_DEBUGPRINT)
50 #define MMALIB_DEBUGPRINT 0
53 #if (defined(_HOST_BUILD) && (MMALIB_COMPILER_VERSION < 1003999))
56 #define MMALIB_const const
71 #define MMALIB_PRINTF(fmt,...) \
73 fprintf(stdout, fmt, ##__VA_ARGS__); \
76 #if MMALIB_DEBUGPRINT > 0
77 #define MMALIB_DEBUGPRINTFN(N, fmt, ...) \
79 if (MMALIB_DEBUGPRINT >= (N)) { \
80 fprintf(stdout, "MMALIB debug %s - %d: " fmt, __FUNCTION__, __LINE__, \
87 #define MMALIB_DEBUGPRINTFN(N, fmt, ...)
91 #if defined(MMALIB_MESSAGES)
94 #define MMALIB_MESG(fmt, ...) fprintf(stderr, fmt, ##__VA_ARGS__)
96 #define MMALIB_MESG(fmt, ...)
117 #define MMALIB_SOFT_MMA_RESET 0
120 #define MMALIB_STATIC_INLINE static inline
124 #include <c7x_scalable.h>
126 extern const c7x::uchar_vec MMALIB_zeroVect_uchar_vec;
127 extern const c7x::ushort_vec MMALIB_zeroVect_ushort_vec;
128 extern const c7x::uchar_vec MMALIB_vperm_data_0_63;
318 #define MMALIB_PARAM_SIZE 192
319 #define MMALIB_BYTE_WIDTH __MMA_A_COLS(sizeof(int8_t))
320 #define MMALIB_MMA_ACCUMULATOR_BYTE_WIDTH_8_BIT 4
321 #define MMALIB_MMA_ACCUMULATOR_BYTE_WIDTH_16_BIT 8
322 #define MMALIB_MMA_ACCUMULATOR_BYTE_WIDTH_32_BIT 16
331 #define MMALIB_ALIGN_SHIFT_64BYTES \
333 #define MMALIB_ALIGN_SHIFT_128BYTES \
335 #define MMALIB_ALIGN_SHIFT_256BYTES \
338 #define MMALIB_ALIGN_64BYTES \
339 (1 << MMALIB_ALIGN_SHIFT_64BYTES)
340 #define MMALIB_ALIGN_128BYTES \
341 (1 << MMALIB_ALIGN_SHIFT_128BYTES)
342 #define MMALIB_ALIGN_256BYTES \
343 (1 << MMALIB_ALIGN_SHIFT_256BYTES)
345 #define MMALIB_L2DATA_ALIGN_SHIFT \
346 MMALIB_ALIGN_SHIFT_64BYTES
350 #define MMALIB_L2DATA_ALIGNMENT (((uint32_t)1) << ((uint32_t)MMALIB_L2DATA_ALIGN_SHIFT))
359 #define MMALIB_MMA_SIZE_8_BIT __MMA_A_COLS(sizeof(int8_t))
360 #define MMALIB_MMA_SIZE_16_BIT __MMA_A_COLS(sizeof(int16_t))
361 #define MMALIB_MMA_SIZE_32_BIT __MMA_A_COLS(sizeof(int32_t))
364 #define MMALIB_MMA_BIAS_SIZE_32_BIT __MMA_A_COLS(sizeof(int32_t))
365 #define MMALIB_MMA_BIAS_SIZE_64_BIT ((MMALIB_MMA_BIAS_SIZE_32_BIT) >> 1)
385 #if defined(_HOST_BUILD)
386 #define MMALIB_asm(string) ;
388 #define MMALIB_asm(string); asm(string);
398 #if defined(_HOST_BUILD)
400 #define xstr(x) str(x)
402 #define __attribute__()
403 #define MMALIB_UNROLL(count)
405 #define MMALIB_UNROLL(count) _Pragma(str(UNROLL(count)))
408 #define MMALIB_UNROLL(COUNT) [[TI::unroll(COUNT)]]
411 #if defined(_HOST_BUILD)
413 #define __attribute__()
414 #define MMALIB_MUST_ITERATE(initial, max, multiple)
416 #define MMALIB_MUST_ITERATE(initial, max, multiple) _Pragma(str(MUST_ITERATE(initial, max, multiple)))
419 #define MMALIB_MUST_ITERATE(INTIAL, MAX, MULTIPLE) [[TI::must_iterate(INTIAL, MAX, MULTIPLE)]]
426 #ifndef MMALIB_NUMBER_RANDOM_DIM_TESTS
427 #define MMALIB_NUMBER_RANDOM_DIM_TESTS 1
430 #define MMALIB_PERFORMANCE_TEST_PATTERN RANDOM_SIGNED
432 #define MMALIB_TEST_OUTPUT_HEAP 0
433 #if defined(_HOST_BUILD)
436 #define MMALIB_TEST_OUTPUT_MSMC MMALIB_TEST_OUTPUT_HEAP
438 #define MMALIB_TEST_OUTPUT_MSMC 1
441 #define STRIDE_OPT_4CYCLE 1
454 #define MMALIB_min(x, y) \
455 (((x) < (y)) ? (x) : (y))
456 #define MMALIB_max(x, y) \
457 (((x) < (y)) ? (y) : (x))
458 #define MMALIB_ceilingDiv(x, y) \
491 extern const __HWA_OFFSET_REG offsetRegStruct_zeros;
492 extern const __HWA_OFFSET_REG offsetRegStruct_diagonal_32bit;
493 extern const __HWA_OFFSET_REG offsetRegStruct_diagonal_16bit;
494 extern const __HWA_OFFSET_REG offsetRegStruct_diagonal_8bit;
File to hold buffer parameter related info for MMALIB.
#define MMALIB_MMA_CONFIG_REG
File to hold common structure, enums, macros and functions for MMALIB.
MMALIB_broadcast_e
The enumeration of possible broadcast.
MMALIB_tensor_format_e MMALIB_tensor_format
MMALIB_LUT_type_e
The enumeration of possible look-up table (LUT) settings.
MMALIB_broadcast_e MMALIB_broadcast
MMALIB_STATUS_NAME
The enumeration of all status codes.
MMALIB_STATUS_NAME MMALIB_STATUS
Return value for MMALIB functions.
float MMALIB_F32
Single precision floating point.
MMALIB_FUNCTION_STYLE
Enumeration for the style of function implementation.
void * MMALIB_kernelHandle
Handle type for MMALIB operations.
MMALIB_buffer_mode_e
Buffer structure for input feature maps and coefficients of MMALIB_CNN_convolve_row_ixX_ixX_oxX.
double MMALIB_D64
Double precision floating point.
MMALIB_LUT_type_e MMALIB_LUT_type
MMALIB_tensor_format_e
Tensor format.
@ MMALIB_NO_BROADCAST
no broadcast
@ MMALIB_CHANNEL_BROADCAST_IN0
channel broadcast in the fist input matrix
@ MMALIB_ROW_CHANNEL_BROADCAST_IN1
row + channel broadcast in the second input matrix
@ MMALIB_ROW_BROADCAST_IN0
row broadcast in the first input matrix
@ MMALIB_CHANNEL_BROADCAST_IN1
channel broadcast in the second input matrix
@ MMALIB_ROW_CHANNEL_BROADCAST_IN0
row + channel broadcast in the fist input matrix
@ MMALIB_ROW_BROADCAST_IN1
row broadcast in the second input matrix
@ MMALIB_LUT_NONE
No lookup table post processing.
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_SUBMCHANNELS
@ MMALIB_ERR_INVALID_ACTIVATION
@ MMALIB_ERR_MATRIX_MATRIX_MULTIPLY_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_WEIGHTS_TYPE
@ MMALIB_ERR_CONVOLVE_COL_INVALID_SHIFTMETHOD
@ MMALIB_ERR_POINTWISE_MATRIX_MATRIX_MULTIPLY_UNSUPPORTED_INPUT_TYPE
@ MMALIB_ERR_INVALID_VALUE
@ MMALIB_ERR_CONVOLVE_COL_INVALID_BIASB_TYPE
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_ROWS_STRIDE
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_BUFFER_SIZES
@ MMALIB_ERR_TENSOR_CONVERT_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_NUM_OUTPUT_CHANNELS_PER_GROUP
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_WEIGHTS_DIMENSION
@ MMALIB_ERR_MATRIX_TRANSPOSE_UNSUPPORTED_INPUT_TYPE
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_PAD
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_ROWS_STRIDE
@ MMALIB_ERR_POINTWISE_MATRIX_MATRIX_MULTIPLY_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_MATRIX_MATRIX_MULTIPLY_ACCUMULATE_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_NOT_EQUAL_WIDTH_STRIDE
@ MMALIB_ERR_PIXELSHUFFLE_ROW_UNSUPPORTED_STRIDE
@ MMALIB_ERR_CONVOLVE_COL_EVEN_NUMBER_OF_GROUPS_REQUIRED
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_INITARGS
@ MMALIB_ERR_INVALID_PSAT_MAX
@ MMALIB_ERR_CONVOLVE_COL_INVALID_SHIFTVALUES
@ MMALIB_ERR_CONVOLVE_COL_INVALID_BIASBVALUES
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_SUBMCHANNELS
@ MMALIB_ERR_CONVOLVE_COL_INVALID_CASE
@ MMALIB_ERR_POINTWISE_MATRIX_MATRIX_MULTIPLY_UNSUPPORTED_OUTPUT_TYPE
@ MMALIB_ERR_PIXELSHUFFLE_ROW_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_STRIDE
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_NULL_POINTER
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_INCHOFFSET_CIRCULAR
@ MMALIB_ERR_MATRIX_MATRIX_MULTIPLY_UNSUPPORTED_OUTPUT_TYPE
@ MMALIB_ERR_MATRIX_TRANSPOSE_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_SUBMCHANNELS
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_OUTPUT_FEATURE_MAP_TYPE
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_STRIDE
@ MMALIB_ERR_NOT_ALIGNED_PTRS_STRIDES
@ MMALIB_ERR_MATRIX_TRANSPOSE_UNSUPPORTED_OUTPUT_TYPE
@ MMALIB_ERR_MATRIX_MATRIX_MULTIPLY_ACCUMULATE_UNSUPPORTED_INPUT_TYPE
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_INPUTPITCHPERROW
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_TYPE_RELU_COMBINATION
@ MMALIB_ERR_INVALID_PSAT_MIN
@ MMALIB_ERR_INVALID_SHIFT
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_STRIDE_DILATION_COMBINATION
@ MMALIB_ERR_INVALID_TYPE
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_VALIDCOLSIN
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_SUBMCHANNELS_STRIDE
@ MMALIB_ERR_FULLYCONNECTED_INVALID_TYPE_COMBINATION
@ MMALIB_ERR_CONVOLVE_COL_INVALID_NUMBIASVALS
@ MMALIB_ERR_FULLYCONNECTED_INVALID_TYPE_RELU_COMBINATION
@ MMALIB_ERR_NOT_ALIGNED_WIDTHS
@ MMALIB_ERR_TENSOR_CONVERT_INVALID_TYPE_COMBINATION
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_INCHOFFSET_CIRCULAR
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_INIT_ARGS
@ MMALIB_ERR_MATRIX_MATRIX_MULTIPLY_UNSUPPORTED_INPUT_TYPE
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_BUFFER_DIMENSION
@ MMALIB_ERR_NOT_IMPLEMENTED
@ MMALIB_ERR_TENSOR_CONVERT_UNSUPPORTED_PAD_DIMENSION
@ MMALIB_ERR_BUFFER_TOO_SMALL
@ MMALIB_ERR_FULLYCONNECTED_INVALID_DIMENSION_COMBINATION
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_NUM_GROUPS_PER_KERNEL
@ MMALIB_ERR_CONVOLVE_ROW_UNSUPPORTED_STRIDE
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_UPSCALE_FACTOR
@ MMALIB_ERR_INVALID_DIMENSION
@ MMALIB_ERR_CONVOLVE_ROW_UNSUPPORTED_TYPE_COMBINATION
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_KERNEL_SIZE
@ MMALIB_ERR_TENSOR_CONVERT_UNSUPPORTED_CHANNEL_DIMENSION
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_INPUT_FEATURE_MAP_TYPE
@ MMALIB_ERR_CONVOLVE_COL_UNSUPPORTED_GROUPING
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_PAD_VALUES
@ MMALIB_ERR_TENSOR_CONVERT_INVALID_DATA_STRIDE
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_PTR_STRIDE
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_NUM_GROUPS_PER_KERNEL_STRIDED
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_INITARGS
@ MMALIB_ERR_MATRIX_MATRIX_MULTIPLY_ACCUMULATE_UNSUPPORTED_OUTPUT_TYPE
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_PTR_STRIDE
@ MMALIB_ERR_TENSOR_CONVERT_UNSUPPORTED_CONVERSION_FORMAT
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_VALIDCOLSIN
@ MMALIB_ERR_CONVOLVE_COL_INVALID_PAD_VALUES
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_BUFFER_DIMENSION_WEIGHTS
@ MMALIB_ERR_CONVOLVE_ROW_INVALID_BUFFER_DIMENSION
@ MMALIB_ERR_PIXELSHUFFLE_ROW_INVALID_SUBMCHANNELS_STRIDE
@ MMALIB_ERR_DECONVOLVE_ROW_INVALID_DILATION
@ MMALIB_ERR_TENSOR_CONVERT_INVALID_DIMENSION_COMBINATION
@ MMALIB_FUNCTION_OPTIMIZED
@ MMALIB_BUF_CIRCULAR
Circular buffer for coefficients.
@ MMALIB_LINEAR
Linear buffer.
@ MMALIB_HWC
Used when tensor is in NHWC format.
@ MMALIB_CHW
Used when tensor is in NCHW format.