![]() |
TI J721E Imaging User Guide
|
AutoWhiteBalance results data structure.
Data Fields | |
| uint32_t | chId |
| uint32_t | rGain [ISS_SENSOR_MAX_EXPOSURE] |
| uint32_t | gGain [ISS_SENSOR_MAX_EXPOSURE] |
| uint32_t | bGain [ISS_SENSOR_MAX_EXPOSURE] |
| uint32_t | colorTemp [ISS_SENSOR_MAX_EXPOSURE] |
| uint32_t IssSensor_WhiteBalanceParams::chId |
Channel Id
| uint32_t IssSensor_WhiteBalanceParams::rGain[ISS_SENSOR_MAX_EXPOSURE] |
Red Gain for all exposure outputs, For Linear mode output, only Long exposure entry is used
| uint32_t IssSensor_WhiteBalanceParams::gGain[ISS_SENSOR_MAX_EXPOSURE] |
Green Gain for all exposure outputs, For Linear mode output, only Long exposure entry is used
| uint32_t IssSensor_WhiteBalanceParams::bGain[ISS_SENSOR_MAX_EXPOSURE] |
Blue Gain for all exposure outputs, For Linear mode output, only Long exposure entry is used
| uint32_t IssSensor_WhiteBalanceParams::colorTemp[ISS_SENSOR_MAX_EXPOSURE] |
Color Temperature estimation for all exposure outputs, For Linear mode output, only Long exposure entry is used