ETHFW API Guide
EthFwIpc_RpmsgCreateParams Struct Reference

Detailed Description

RPMessage create params.

Common RPMessage params for Jacinto and Sitara

Data Fields

uint32_t requestedEndpt
 
uint32_t numBufs
 
void * buf
 
uint32_t bufSize
 

Field Documentation

◆ requestedEndpt

uint32_t EthFwIpc_RpmsgCreateParams::requestedEndpt

Requested Endpoint - Any or next available

◆ numBufs

uint32_t EthFwIpc_RpmsgCreateParams::numBufs

Maximum number of buffers to allocate for queuing received messages.

◆ buf

void* EthFwIpc_RpmsgCreateParams::buf

Buffer pointer to store RPMessage Object

◆ bufSize

uint32_t EthFwIpc_RpmsgCreateParams::bufSize

Buffer Size. Recommended Size is (512*256 + 256)