Data Fields | |
| vx_int32 | width |
| vx_int32 | height |
| vx_int32 | pad_pixel [4] |
| vx_int32 | tidl_8bit_16bit_flag |
| vx_int32 | skip_flag |
| vx_int32 tivxDofPlaneSepParams::width |
width of the input dof plane
| vx_int32 tivxDofPlaneSepParams::height |
height of the input dof plane
| vx_int32 tivxDofPlaneSepParams::pad_pixel[4] |
Pad value for output planes for each side of dof plane
| vx_int32 tivxDofPlaneSepParams::tidl_8bit_16bit_flag |
To enable 8 bit or 16 bit input/output tensor for tidl. 0 means 8 bit, 1 means 16 bit
| vx_int32 tivxDofPlaneSepParams::skip_flag |
Skip processing