Go to the source code of this file.
Data Structures | |
| struct | app_dctrl_edge_info_t |
| Structure containing edge information. Edge is a connection between two nodes i.e. two modules. DSS Hardware can be represented by a graph, where each module is node and edge is present between two nodes if they are connected. More... | |
| struct | app_dctrl_path_info_t |
| Structure containing DSS path information. More... | |
| struct | app_dctrl_vp_params_t |
| Structure containing Video Port information. More... | |
| struct | app_dctrl_adv_vp_params_t |
| Advance Signal Configuration for the LCD. More... | |
| struct | app_dctrl_overlay_params_t |
| Structure containing Overlay information. More... | |
| struct | app_dctrl_layer_params_t |
| Structure containing Overlay layer information. More... | |
| struct | app_dctrl_dsi_params_t |
| Structure for dsi parameters. More... | |
Macros | |
| #define | APP_DCTRL_REMOTE_SERVICE_NAME "com.ti.dctrl" |
| Remote service for Display Controller. More... | |
| #define | APP_DCTRL_MAX_EDGES (29U) |
| Defines maximum number of edges for allocation. This is derived by looking at all possible DSS connections in the SoC. More... | |
DCTRL Node Id | |
| #define | APP_DCTRL_NODE_INVALID (0x0U) |
| #define | APP_DCTRL_NODE_VID1 (0x1U) |
| #define | APP_DCTRL_NODE_VIDL1 (0x2U) |
| #define | APP_DCTRL_NODE_VID2 (0x3U) |
| #define | APP_DCTRL_NODE_VIDL2 (0x4U) |
| #define | APP_DCTRL_NODE_OVERLAY1 (0x5U) |
| #define | APP_DCTRL_NODE_OVERLAY2 (0x6U) |
| #define | APP_DCTRL_NODE_OVERLAY3 (0x7U) |
| #define | APP_DCTRL_NODE_OVERLAY4 (0x8U) |
| #define | APP_DCTRL_NODE_VP1 (0x9U) |
| #define | APP_DCTRL_NODE_VP2 (0xAU) |
| #define | APP_DCTRL_NODE_VP3 (0xBU) |
| #define | APP_DCTRL_NODE_VP4 (0xCU) |
| #define | APP_DCTRL_NODE_DPI_DPI0 (0xDU) |
| #define | APP_DCTRL_NODE_DPI_DPI1 (0xEU) |
| #define | APP_DCTRL_NODE_EDP_DPI0 (0xFU) |
| #define | APP_DCTRL_NODE_EDP_DPI1 (0x10U) |
| #define | APP_DCTRL_NODE_EDP_DPI2 (0x11U) |
| #define | APP_DCTRL_NODE_EDP_DPI3 (0x12U) |
| #define | APP_DCTRL_NODE_DSI_DPI2 (0x13U) |
Video standards | |
| #define | APP_DCTRL_VID_STD_NTSC ((uint32_t) 0x00U) |
| 720x480 30FPS interlaced NTSC standard. More... | |
| #define | APP_DCTRL_VID_STD_PAL ((uint32_t) 0x01U) |
| 720x576 30FPS interlaced PAL standard. More... | |
| #define | APP_DCTRL_VID_STD_480I ((uint32_t) 0x02U) |
| 720x480 30FPS interlaced SD standard. More... | |
| #define | APP_DCTRL_VID_STD_576I ((uint32_t) 0x03U) |
| 720x576 30FPS interlaced SD standard. More... | |
| #define | APP_DCTRL_VID_STD_CIF ((uint32_t) 0x04U) |
| Interlaced, 360x120 per field NTSC, 360x144 per field PAL. More... | |
| #define | APP_DCTRL_VID_STD_HALF_D1 ((uint32_t) 0x05U) |
| Interlaced, 360x240 per field NTSC, 360x288 per field PAL. More... | |
| #define | APP_DCTRL_VID_STD_D1 ((uint32_t) 0x06U) |
| Interlaced, 720x240 per field NTSC, 720x288 per field PAL. More... | |
| #define | APP_DCTRL_VID_STD_480P ((uint32_t) 0x07U) |
| 720x480 60FPS progressive ED standard. More... | |
| #define | APP_DCTRL_VID_STD_576P ((uint32_t) 0x08U) |
| 720x576 60FPS progressive ED standard. More... | |
| #define | APP_DCTRL_VID_STD_720P_60 ((uint32_t) 0x09U) |
| 1280x720 60FPS progressive HD standard. More... | |
| #define | APP_DCTRL_VID_STD_720P_50 ((uint32_t) 0x0AU) |
| 1280x720 50FPS progressive HD standard. More... | |
| #define | APP_DCTRL_VID_STD_1080I_60 ((uint32_t) 0x0BU) |
| 1920x1080 30FPS interlaced HD standard. More... | |
| #define | APP_DCTRL_VID_STD_1080I_50 ((uint32_t) 0x0CU) |
| 1920x1080 50FPS interlaced HD standard. More... | |
| #define | APP_DCTRL_VID_STD_1080P_60 ((uint32_t) 0x0DU) |
| 1920x1080 60FPS progressive HD standard. More... | |
| #define | APP_DCTRL_VID_STD_1080P_50 ((uint32_t) 0x0EU) |
| 1920x1080 50FPS progressive HD standard. More... | |
| #define | APP_DCTRL_VID_STD_1080P_24 ((uint32_t) 0x0FU) |
| 1920x1080 24FPS progressive HD standard. More... | |
| #define | APP_DCTRL_VID_STD_1080P_30 ((uint32_t) 0x10U) |
| 1920x1080 30FPS progressive HD standard. More... | |
| #define | APP_DCTRL_VID_STD_VGA_60 ((uint32_t) 0x11U) |
| 640x480 60FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_VGA_72 ((uint32_t) 0x12U) |
| 640x480 72FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_VGA_75 ((uint32_t) 0x13U) |
| 640x480 75FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_VGA_85 ((uint32_t) 0x14U) |
| 640x480 85FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_WVGA_60 ((uint32_t) 0x15U) |
| 800x480 60PFS WVGA More... | |
| #define | APP_DCTRL_VID_STD_SVGA_60 ((uint32_t) 0x16U) |
| 800x600 60FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SVGA_72 ((uint32_t) 0x17U) |
| 800x600 72FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SVGA_75 ((uint32_t) 0x18U) |
| 800x600 75FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SVGA_85 ((uint32_t) 0x19U) |
| 800x600 85FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_WSVGA_70 ((uint32_t) 0x1AU) |
| 1024x600 70FPS standard. More... | |
| #define | APP_DCTRL_VID_STD_XGA_60 ((uint32_t) 0x1BU) |
| 1024x768 60FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_XGA_DSS_TDM_60 ((uint32_t) 0x1CU) |
| 1024x768 60FPS VESA standard. Applicable for DSS in 8-bit TDM mode. More... | |
| #define | APP_DCTRL_VID_STD_XGA_70 ((uint32_t) 0x1DU) |
| 1024x768 72FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_XGA_75 ((uint32_t) 0x1EU) |
| 1024x768 75FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_XGA_85 ((uint32_t) 0x1FU) |
| 1024x768 85FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_1368_768_60 ((uint32_t) 0x20U) |
| 1368x768 60 PFS VESA. More... | |
| #define | APP_DCTRL_VID_STD_1366_768_60 ((uint32_t) 0x21U) |
| 1366x768 60 PFS VESA. More... | |
| #define | APP_DCTRL_VID_STD_1360_768_60 ((uint32_t) 0x22U) |
| 1360x768 60 PFS VESA. More... | |
| #define | APP_DCTRL_VID_STD_WXGA_30 ((uint32_t) 0x23U) |
| 1280x800 30FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_WXGA_60 ((uint32_t) 0x24U) |
| 1280x800 60FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_WXGA_75 ((uint32_t) 0x25U) |
| 1280x800 75FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_WXGA_85 ((uint32_t) 0x26U) |
| 1280x800 85FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_1440_900_60 ((uint32_t) 0x27U) |
| 1440x900 60 PFS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SXGA_60 ((uint32_t) 0x28U) |
| 1280x1024 60FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SXGA_75 ((uint32_t) 0x29U) |
| 1280x1024 75FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SXGA_85 ((uint32_t) 0x2AU) |
| 1280x1024 85FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_WSXGAP_60 ((uint32_t) 0x2BU) |
| 1680x1050 60 PFS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SXGAP_60 ((uint32_t) 0x2CU) |
| 1400x1050 60FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_SXGAP_75 ((uint32_t) 0x2DU) |
| 1400x1050 75FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_UXGA_60 ((uint32_t) 0x2EU) |
| 1600x1200 60FPS VESA standard. More... | |
| #define | APP_DCTRL_VID_STD_MUX_2CH_D1 ((uint32_t) 0x2FU) |
| Interlaced, 2Ch D1, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_MUX_2CH_HALF_D1 ((uint32_t) 0x30U) |
| Interlaced, 2ch half D1, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_MUX_2CH_CIF ((uint32_t) 0x31U) |
| Interlaced, 2ch CIF, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_MUX_4CH_D1 ((uint32_t) 0x32U) |
| Interlaced, 4Ch D1, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_MUX_4CH_CIF ((uint32_t) 0x33U) |
| Interlaced, 4Ch CIF, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_MUX_4CH_HALF_D1 ((uint32_t) 0x34U) |
| Interlaced, 4Ch Half-D1, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_MUX_8CH_CIF ((uint32_t) 0x35U) |
| Interlaced, 8Ch CIF, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_MUX_8CH_HALF_D1 ((uint32_t) 0x36U) |
| Interlaced, 8Ch Half-D1, NTSC or PAL. More... | |
| #define | APP_DCTRL_VID_STD_WXGA_5x3_30 ((uint32_t) 0x37U) |
| WXGA standard (1280x768) with the aspect ratio 5:3 at 30FPS. More... | |
| #define | APP_DCTRL_VID_STD_WXGA_5x3_60 ((uint32_t) 0x38U) |
| WXGA resolution (1280x768) with the aspect ratio 5:3 at 60FPS. More... | |
| #define | APP_DCTRL_VID_STD_WXGA_5x3_75 ((uint32_t) 0x39U) |
| WXGA resolution (1280x768) with the aspect ratio 5:3 at 75FPS. More... | |
| #define | APP_DCTRL_VID_STD_AUTO_DETECT ((uint32_t) 0x3AU) |
| Auto-detect standard. Used in capture mode. More... | |
| #define | APP_DCTRL_VID_STD_CUSTOM ((uint32_t) 0x3BU) |
| Custom standard used when connecting to external LCD etc... The video timing is provided by the application. More... | |
Digital Video Format | |
| #define | APP_DCTRL_DV_BT656_EMBSYNC ((uint32_t) 0x00U) |
| Video format is BT656 with embedded sync. More... | |
| #define | APP_DCTRL_DV_BT1120_EMBSYNC ((uint32_t) 0x01U) |
| Video format is BT1120 with embedded sync. More... | |
| #define | APP_DCTRL_DV_GENERIC_DISCSYNC ((uint32_t) 0x02U) |
| Video format is for any discrete sync. More... | |
Digital video interface width | |
| #define | APP_DCTRL_VIFW_8BIT ((uint32_t) 0x00U) |
| 8-bit interface. More... | |
| #define | APP_DCTRL_VIFW_10BIT ((uint32_t) 0x01U) |
| 10-bit interface. More... | |
| #define | APP_DCTRL_VIFW_12BIT ((uint32_t) 0x02U) |
| 12-bit interface. More... | |
| #define | APP_DCTRL_VIFW_14BIT ((uint32_t) 0x03U) |
| 14-bit interface. More... | |
| #define | APP_DCTRL_VIFW_16BIT ((uint32_t) 0x04U) |
| 16-bit interface. More... | |
| #define | APP_DCTRL_VIFW_18BIT ((uint32_t) 0x05U) |
| 18-bit interface. More... | |
| #define | APP_DCTRL_VIFW_20BIT ((uint32_t) 0x06U) |
| 20-bit interface. More... | |
| #define | APP_DCTRL_VIFW_24BIT ((uint32_t) 0x07U) |
| 24-bit interface. More... | |
| #define | APP_DCTRL_VIFW_30BIT ((uint32_t) 0x08U) |
| 30-bit interface. More... | |
| #define | APP_DCTRL_VIFW_36BIT ((uint32_t) 0x09U) |
| 36-bit interface. More... | |
| #define | APP_DCTRL_VIFW_1LANES ((uint32_t) 0x0AU) |
| CSI2 specific - 1 data lanes. More... | |
| #define | APP_DCTRL_VIFW_2LANES ((uint32_t) 0x0BU) |
| CSI2 specific - 2 data lanes. More... | |
| #define | APP_DCTRL_VIFW_3LANES ((uint32_t) 0x0CU) |
| CSI2 specific - 3 data lanes. More... | |
| #define | APP_DCTRL_VIFW_4LANES ((uint32_t) 0x0DU) |
| CSI2 / LVDS specific - 4 data lanes. More... | |
| #define | APP_DCTRL_VIFW_MAX ((uint32_t) 0x0EU) |
| Maximum modes. More... | |
Polarity type | |
| #define | APP_DCTRL_POL_LOW ((uint32_t) 0U) |
| Low Polarity. More... | |
| #define | APP_DCTRL_POL_HIGH ((uint32_t) 1U) |
| High Polarity. More... | |
| #define | APP_DCTRL_POL_MAX ((uint32_t) 2U) |
| Used by driver for validating the input parameters. More... | |
Edge Polarity type | |
| #define | APP_DCTRL_EDGE_POL_RISING ((uint32_t) 0U) |
| Rising Edge. More... | |
| #define | APP_DCTRL_EDGE_POL_FALLING ((uint32_t) 1U) |
| Falling Edge. More... | |
| #define | APP_DCTRL_EDGE_POL_MAX ((uint32_t) 2U) |
| Used by driver for validating the input parameters. More... | |
HS/VS alignment types | |
| #define | APP_DCTRL_HVSYNC_ALIGN_OFF ((uint32_t) 0U) |
| HS/VS not aligned. More... | |
| #define | APP_DCTRL_HVSYNC_ALIGN_ON ((uint32_t) 1U) |
| HS/VS aligned. More... | |
| #define | APP_DCTRL_HVSYNC_ALIGN_MAX ((uint32_t) 2U) |
| Used by driver for validating the input parameters. More... | |
HS/VS pixel clock control types | |
| #define | APP_DCTRL_HVCLK_CTRL_OFF ((uint32_t) 0U) |
| HSYNC and VSYNC are driven on opposite edges of the pixel clock than pixel data. More... | |
| #define | APP_DCTRL_HVCLK_CTRL_ON ((uint32_t) 1U) |
| HSYNC and VSYNC are driven according to hVClkRiseFall value. More... | |
| #define | APP_DCTRL_HVCLK_CTRL_MAX ((uint32_t) 2U) |
| Used by driver for validating the input parameters. More... | |
Overlay Transparency Color Key Selection | |
| #define | APP_DCTRL_OVERLAY_TRANS_COLOR_DEST ((uint32_t) 0U) |
| Destination transparency color key selected. More... | |
| #define | APP_DCTRL_OVERLAY_TRANS_COLOR_SRC ((uint32_t) 1U) |
| Source transparency color key selected. More... | |
Overlay Layer Number | |
| #define | APP_DCTRL_OVERLAY_LAYER_NUM_0 ((uint32_t) 0x0U) |
| Overlay Layer 0. More... | |
| #define | APP_DCTRL_OVERLAY_LAYER_NUM_1 ((uint32_t) 0x1U) |
| Overlay Layer 1. More... | |
| #define | APP_DCTRL_OVERLAY_LAYER_NUM_2 ((uint32_t) 0x2U) |
| Overlay Layer 2. More... | |
| #define | APP_DCTRL_OVERLAY_LAYER_NUM_3 ((uint32_t) 0x3U) |
| Overlay Layer 3. More... | |
| #define | APP_DCTRL_OVERLAY_LAYER_NUM_4 ((uint32_t) 0x4U) |
| Overlay Layer 3. More... | |
| #define | APP_DCTRL_OVERLAY_LAYER_MAX ((uint32_t) 0x5U) |
| Maximum overlay layers. More... | |
| #define | APP_DCTRL_OVERLAY_LAYER_INVALID ((uint32_t) 0xFFU) |
| Invalid Overlay Layer. More... | |
Display contorller CMD IDs to pass to appRemoteServiceRun() | |
| #define | APP_DCTRL_CMD_BASE ((uint32_t) 0x0U) |
| Base address for the display controller commands. More... | |
| #define | APP_DCTRL_CMD_REGISTER_HANDLE (APP_DCTRL_CMD_BASE + 0x1U) |
| Command to register the FVID2 Handle for display controller. More... | |
| #define | APP_DCTRL_CMD_DELETE_HANDLE (APP_DCTRL_CMD_BASE + 0x2U) |
| Command to unregister the FVID2 Handle for display controller. More... | |
| #define | APP_DCTRL_CMD_SET_PATH (APP_DCTRL_CMD_BASE + 0x3U) |
| Command to set the DSS display path configuration. More... | |
| #define | APP_DCTRL_CMD_CLEAR_PATH (APP_DCTRL_CMD_BASE + 0x4U) |
| Command to clear the DSS display path configuration. More... | |
| #define | APP_DCTRL_CMD_SET_VP_PARAMS (APP_DCTRL_CMD_BASE + 0x5U) |
| Command to set Video Port configuration. More... | |
| #define | APP_DCTRL_CMD_SET_OVERLAY_PARAMS (APP_DCTRL_CMD_BASE + 0x6U) |
| Command to set configuration of the given overlay. More... | |
| #define | APP_DCTRL_CMD_SET_LAYER_PARAMS (APP_DCTRL_CMD_BASE + 0x7U) |
| Command to set layer/Z-order configuration of the given overlay. More... | |
| #define | APP_DCTRL_CMD_STOP_VP (APP_DCTRL_CMD_BASE + 0x8U) |
| Command to disable Video Port. More... | |
| #define | APP_DCTRL_CMD_SET_ADV_VP_PARAMS (APP_DCTRL_CMD_BASE + 0x9U) |
| Command to to set advance Video Port configuration. More... | |
| #define | APP_DCTRL_CMD_SET_DSI_PARAMS (APP_DCTRL_CMD_BASE + 0xAU) |
| Command to to set DSI parameters/configuration. More... | |
| #define | APP_DCTRL_CMD_IS_DP_CONNECTED (APP_DCTRL_CMD_BASE + 0xBU) |
| Command to query whether DP is connected. More... | |
Functions | |
| static void | appDctrlPathInfoInit (app_dctrl_path_info_t *pathInfo) |
| app_dctrl_path_info_t structure init function. More... | |
| static void | appDctrlVpParamsInit (app_dctrl_vp_params_t *vpParams) |
| app_dctrl_vp_params_t structure init function. More... | |
| static void | appDctrlAdvVpParamsInit (app_dctrl_adv_vp_params_t *advVpParams) |
| app_dctrl_adv_vp_params_t structure init function. More... | |
| static void | appDctrlOverlayParamsInit (app_dctrl_overlay_params_t *overlayParams) |
| app_dctrl_overlay_params_t structure init function. More... | |
| static void | appDctrlLayerParamsInit (app_dctrl_layer_params_t *layerParams) |
| app_dctrl_layer_params_t structure init function. More... | |
| static void | appDctrlDsiParamsInit (app_dctrl_dsi_params_t *prms) |
| app_dctrl_dsi_params_t structure init function. More... | |
| int32_t | appDctrlInit (void) |
| DCTRL initialization function. More... | |
| int32_t | appDctrlDeInit (void) |
| DCTRL de-initialization function. More... | |